Shopping List
Loading...
Loading...

RMR Modular Enclosure Ring Cable Manager

24 Options
Customize Your Product
Height
Color
Explore Sizes & Options
Filter
Product No. Add to List Add
37801-C03
View Details
78.1" (1984 mm)
Black
$266.78
37801-C01
View Details
46.6" (1184 mm)
Black
$240.11
37801-G05
View Details
86" (2185 mm)
$298.79
37801-C02
View Details
70.2" (1784 mm)
Black
$254.80
37801-C05
View Details
86" (2185 mm)
Black
$298.79
37801-G01
View Details
46.6" (1184 mm)
$240.11
37801-G03
View Details
78.1" (1984 mm)
$266.78
37801-G02
View Details
70.2" (1784 mm)
$254.80
37801-C06
View Details
93.9" (2386 mm)
Black
$314.77
37801-G04
View Details
82.1" (2086 mm)
$282.80
37801-C04
View Details
82.1" (2086 mm)
Black
$282.80
37802-C01
View Details
46.6" (1184 mm)
Black
$307.33
37802-C02
View Details
70.2" (1784 mm)
Black
$326.11
37802-C03
View Details
78.1" (1984 mm)
Black
$341.46
37802-C04
View Details
82.1" (2086 mm)
Black
$361.93
37802-C05
View Details
86" (2185 mm)
Black
$382.42
37802-C06
View Details
93.9" (2386 mm)
Black
$402.92
37802-G01
View Details
46.6" (1184 mm)
$307.33
37802-G02
View Details
70.2" (1784 mm)
$326.11
37801-G06
View Details
93.9" (2386 mm)
$314.77
Product Description

Ring Cable Manager is a ring-shaped cable guide that creates a separate vertical pathway for cables, independent of the equipment mounting rails.

Key Features and Benefits
  • Attaches to the frame, adjusts in depth independent of the mounting rails
  • Rings have an opening on the front for easy addition or removal of cables
  • Includes: Brackets, rings and installation hardware
  • Material: Steel brackets, plastic rings