Shopping List
Loading...
Loading...
Shopping List
Loading...
Loading...

37801-G01

RMR Modular Enclosure Ring Cable Manager; 24U; 47.2" (1200 mm) H x 23.6" (600 mm) W; Hammer Gray (Ral 7035)

MSRP $240.11
Width
Height46.6" (1184 mm)
Color
Product Description

Ring Cable Manager is a ring-shaped cable guide that creates a separate vertical pathway for cables, independent of the equipment mounting rails.

Key Features and Benefits
  • Attaches to the frame, adjusts in depth independent of the mounting rails
  • Rings have an opening on the front for easy addition or removal of cables
  • Includes: Brackets, rings and installation hardware
  • Material: Steel brackets, plastic rings