Plinth Base is a structural mounting base that creates a lift, which can be used to service and route cables through the bottom panel of the enclosure.
Intake Door Assembly for RMR Modular Enclosure for Filter Fan or Filter Kit.
Tapped #12-24 Equipment Rails for RMR Modular Enclosure
Equipment Mounting Rails attach directly to frame of the enclosure or to optional front-to-rear horizontal support slides, and support 19”EIA (482.6 mm) rack-mount equipment. Equipment Mounting Rails can be ordered with the enclosure.
The LED Light Kit with Magnet Mount, Motion Sensor, provides additional lighting inside the enclosure.
Aluminum Mesh Filter Kit for DTS 3021 Cooling Unit
Use natural convection with filter kit when the amount of heat being removed from your enclosure is minimal. Filters can be used in either intake (when combined with Filter Fans) or exhaust applications (ideal).
Baying brackets attach two RMR Modular Enclosures together side-by-side. Includes 4 flat baying brackets.
Quarter-Height Mounting Plates are solid metal panels that can be mounted in multiple orientations–front-to-rear or side-to-side–directly to the uprights of the frame.
Use CPI Filter Fans to propel the cool ambient air into the enclosure. For intake fans, once installed, a slight positive pressure builds up inside the cabinet, so that only air filtered by the Filter Fans flows into the enclosure.
The Swing-Out Plate Mounting Kit installs at the front of the enclosures and converts a standard mounting plate into a swing-out mounting plate (ordered separately). The Kit includes brackets, hinges and mounting hardware that attach to the front of th
The LED Light Kit with Magnet Mount, On/Off Switch, provides additional lighting inside the enclosure.
Baying Kits attach, or bay, two RMR Modular Enclosures together side-by-side.
Ring Cable Manager is a ring-shaped cable guide that creates a separate vertical pathway for cables, independent of the equipment mounting rails.
Use CPI Filter Fans to propel the cool ambient air into the enclosure. The air propelled into the cabinet displaces the warm air which exits through the exhaust filter.
RMR Enclosure XL Polyvent Protective Vent Kit provides ventilation and equalizes air pressure in the event of drastic temperature changes. Pressure equalization is essential to protect the enclosure seal from damage. Installation hardware included.
Cable Lashing Bracket creates a simple, separate vertical pathway for a small bundle of cables and has multiple slots for CPI Saf-T-Grip Straps or tie wraps to secure cables to the bracket.
Finger Cable Manager is a T-shaped cable guide that creates a pathway for cables next to the 19”EIA (482.6 mm) equipment mounting rails and guides cables into each U space. Wider configurations also feature a protective cover.
The Mounting Bracket Kit mounts RMR Standard Wall-Mount Cabinets to the wall.
Equipment Mounting Rails provide support for 19” EIA (482.6 mm) rack-mount equipment and can be ordered with the enclosure
Replacement Door Latch Kit for RMR Wall-Mount Enclosures. Order latch separately.
Exhaust Door Assembly for RMR Modular Enclosure for 7" (177 mm) Filter Fan or Filter Kit
Finger Cable Manager is a T-shaped cable guide that creates a pathway for cables next to the 19”EIA (482.6 mm) equipment mounting rails and guides cables into each U space.
Short Ring Cable Manager includes a set of four 7U high brackets that create a pathway for cables next to the 19”EIA (482.6 mm) equipment mounting rails.
Full-Height Dual PDU Mounting Bracket supports two vertical PDUs side-by-side and has multiple slots for CPI Saf-T-Grip Straps or tie wraps to secure cords to the bracket.
Leveler Kit attaches to the bottom of the enclosure if not using a plinth base. Includes four levelers with M10 threaded stems and swivel pads to help compensate for height differences in floor irregularities and jam nuts.
The RMR Enclosure Threaded Drain Plug Kit prevents accumulation of condensed water by allowing it to drain out the bottom of the enclosure. The drain plugs also vent air out of the enclosures, helping to equalize air pressure.
Full-Height Mounting Plates are solid metal panels that are installed in a side-to-side orientation of the enclosure frame.
Full-Height Baying Mounting Plates are installed between two Full-Height Mounting Plates when enclosures are bayed (attached side-by-side). This creates a continuous mounting surface, connecting the two Full-Height Mounting Plates.
Half-Height Dual PDU Mounting Bracket supports two vertical PDUs side-by-side and has multiple slots for CPI Saf-T-Grip Straps or tie wraps to secure cords to the bracket.
RMR Enclosure Door Stop Kit The RMR® Enclosure Door Stop Kit secures the door of the enclosure in the open position. It can be mounted on either left- or right-hinged doors. Includes mounting hardware.
Bracket Kit is an alternate method for mounting the Full-Height Mounting Plate. It positions the plate at the very back of the enclosure in a fixed position inset into the rear opening of the frame.
Designed to isolate the external ambient air from the internally conditioned air eliminating the risk of contaminants entering the cabinet. Attaches to the outside of the AC Door Assembly or the outside of the Side Panel Assembly.
The RMR Enclosure Grounding and Bonding Kit provides bonding to the enclosure or bonds the optional mounting plate.
Front-to-Back Rear Cable Lashing Bracket routes high volumes of cables from front-to-rear of the RMR Fixed Wall-Mount Enclosure, preventing cabling from invading the U space below the cable run.
Half-Height Mounting Plates are solid metal panels that can be mounted in multiple orientations–front-to-rear or side-to-side–directly to the uprights of the frame. The 23.6"W (600 mm) plates can also be mounted directly to 19”EI
Baying brackets attach two RMR Modular Enclosures together side-by-side. Includes 8 external baying brackets.
Ground Wire Kit includes jumpers and hardware to bond the enclosure frame, panels and doors.
Document Holder attaches to the enclosure with double backed adhesive tape.
Front-to-Rear Horizontal Support Slides are used with equipment rails. Includes six slides.