
Tapped #12-24 Equipment Rails for RMR Modular Enclosure
Tapped #12-24 Equipment Rails for RMR Modular Enclosure
24 Options

Tapped #12-24 Equipment Rails for RMR Modular Enclosure
Customize Your Product
Height
Color
Explore Sizes & Options
Product No. | Add to List Add | ||||
---|---|---|---|---|---|
37774-C05 View Details | 86" (2185 mm) | Black | $727.62 | ||
37774-C02 View Details | 70.2" (1784 mm) | Black | $620.42 | ||
37774-C03 View Details | 78.1" (1984 mm) | Black | $649.67 | ||
37774-C01 View Details | 46.6" (1184 mm) | Black | $532.71 | ||
37774-C06 View Details | 93.9" (2386 mm) | Black | $766.58 | ||
37774-C04 View Details | 82.1" (2086 mm) | Black | $688.64 | ||
37774-G02 View Details | 70.2" (1784 mm) | $620.42 | |||
37774-G03 View Details | 78.1" (1984 mm) | $649.67 | |||
37774-G01 View Details | 46.6" (1184 mm) | $532.71 | |||
37774-G04 View Details | 82.1" (2086 mm) | $688.64 | |||
37774-G06 View Details | 93.9" (2386 mm) | $766.58 | |||
37775-C01 View Details | 46.6" (1184 mm) | Black | $626.71 | ||
37775-C02 View Details | 70.2" (1784 mm) | Black | $729.90 | ||
37775-C03 View Details | 78.1" (1984 mm) | Black | $764.30 | ||
37775-C04 View Details | 82.1" (2086 mm) | Black | $810.14 | ||
37775-C05 View Details | 86" (2185 mm) | Black | $856.00 | ||
37775-C06 View Details | 93.9" (2386 mm) | Black | $901.87 | ||
37774-G05 View Details | 86" (2185 mm) | $727.62 | |||
37775-G03 View Details | 78.1" (1984 mm) | $764.30 | |||
37775-G04 View Details | 82.1" (2086 mm) | $810.14 |
Product Description
Equipment Mounting Rails attach directly to frame of the enclosure or to optional front-to-rear horizontal support slides, and support 19”EIA (482.6 mm) rack-mount equipment. Equipment Mounting Rails can be ordered with the enclosure.
Key Features and Benefits
- Adjustable-depth, support 19” EIA (482.6 mm)rack-mount equipment
- Universal (vertical) hole pattern, 1U are 1.75"H (44.45 mm)
- U are marked and numbered on the mounting rail
- 12-24 tapped for screws or multi-mount (square- punched) for cage nuts
- Electrically bonded to the enclosure frame
- Optional Front-to-Rear Horizontal Slides available (includes six slides)