Shopping List
Loading...
Loading...

Servers and Network Cabinets

Discover our comprehensive selection of Servers and Network Cabinets solutions, meticulously designed to support your CPI (Critical Power Infrastructure) needs. 

Browse Server and Network Cabinets (3 Products)

ZetaFrame Cabinet System

896 Options
Starting at $1,420.45 USD MSRP

Product Overview

A highly engineered data center cabinet solution that delivers fast built-to-order configurability, industry-leading strength and scalability, regardless of the application. ZetaFrame Cabinet is a total, turnkey solution that integrates with power, cable and thermal management accessories to support next-generation compute.

Sizes & Options

Height, Width, Depth, Doors, Top Panel, Side Panels, Bottom Panel, Thermal Management, Color, Shipping

Z4-Series SeismicFrame Cabinet System

176 Options
Starting at $3,872.60 USD MSRP

Product Overview

Featuring an industry-leading 1500 lb (680 kg) equipment load, the Z4-Series SeismicFrame® can also support an additional 100 lb (45 kg) top load for cabling. This cabinet was tested by a Telecommunications Carrier Group and ISO 17025 certified Independent Testing Laboratory (ITL) to meet the Telcordia Technologies GR-63-CORE, Issue 4, April 2012, Sections 4.4 per Zone 4 requirements. GR-63-CORE seismic testing includes a series of physical shaker table tests, during which a loaded cabinet is placed through simulated earthquake conditions. Zone 4 testing includes the most severe test conditions, in which the cabinet must perform with limited movement and survive the test without permanent structural or mechanical damage, ensuring the internal equipment is not damaged. 

Sizes & Options

Height, Width, Depth, Front Door, Rear Door, Latches, Color, Top Panel, Side Panels

GT-Series GlobalFrame Gen 2 Cabinet

Product Overview

Availability: Asia Pacific

The GT-Series GlobalFrame® Gen 2 Cabinet System is an easy-to-use, computer and network equipment storage cabinet that complies with data center, computer room and premise network equipment room requirements. The GT-Series GlobalFrame Gen 2 Cabinet is available in 14 popular frame sizes.