HCAI OPM
HCAI Pre-Approval of Manufacturer's Certification
Reduce the California Department of Health Care Access and Information (HCAI) permitting approval cycle when planning installations in seismically active regions by obtaining the HCAI Pre-Approval of Manufacturer's Certification (OPM).

The HCAI Preapproval of Manufacturer’s Certification (OPM) is a voluntary program for review and preapproval of seismic design of supports and attachments for nonstructural components to be used in health facilities construction in California.

The OPM program is one of several preapproval programs administered by the HCAI Facilities Division, Structural Support Unit (SSU) and Inspection Services Unit (ISU). HCAI was formerly the Office of Statewide Health Planning and Development (OSHPD).

This OPM should be referenced in Construction Documents for CBC 2019 and 2022 based projects and may also be used for guidance in ICC IBC based projects for other facilities inside and outside of California.

For a list of all HCAI (formerly OSHPD) OPMs, please visit the link below:
https://hcai.ca.gov/construction-finance/preapproval-programs/oshpd-preapproval-of-manufacturers-certification-opm/

HCAI OPM for CPI Products:
Server & Network Cabinets
ZetaFrame® Cabinet System OPM-0690
Z4-Series SeismicFrame Cabinet System OPM-0112
Wall-Mount Cabinets
CUBE-iT® Wall-Mount Cabinet OPM-0196
Four-Post Racks
QuadraRack® 4-Post Frame OPM-0260
Adjustable ServerRack OPM-0302
Adjustable QuadraRack® OPM-0302
Two-Post Racks
Seismic Frame® Two-Post Rack OPM-0249
Standard Rack 3"D (80 mm) OPM-0261
Universal Rack OPM-0261
Oberon™ Wireless Enclosures & Mounts
Oberon™ Wi-Tile™ Ceiling Enclosures 1046 OPM-0110
Oberon™ Wi-Tile™ Ceiling Enclosures 1047 OPM-0110
Oberon™ Wi-Tile™ Ceiling Enclosures 1051 OPM-0110
Oberon™ Wi-Tile™ Ceiling Enclosures 1052 OPM-0110
Oberon™ Wi-Tile™ Ceiling Enclosures 1064 OPM-0110
Oberon™ Wi-Tile™ Ceiling Enclosures 1068 OPM-0110
Oberon™ Wi-Tile™ Ceiling Enclosures 1074 OPM-0110
Oberon™ Wi-Tile™ Ceiling Enclosures 1076 OPM-0110
Oberon™ Wi-Tile™ Ceiling Enclosures 1077 OPM-0110
Oberon™ In-Plane™ Recessed Mounts 1040 OPM-0110
Oberon™ In-Plane™ Recessed Mounts 1042 OPM-0110
Oberon™ In-Plane™ Recessed Mounts 1044 OPM-0110
 
Soporte técnico

Comuníquese con el soporte técnico si tiene preguntas acerca de:

  • Productos e instalación
  • Servicios de asesoría

Llame al 1-818-739-3400. En los EE. UU. y Canadá, llame al +800-834-4969.

O puede enviar una Solicitud de servicio al cliente.

Horario: de lunes a viernes de 5 a. m. 5 p. m., hora oficial de la región del Pacífico de EE. UU.