1068-00
Oberon® Wi-Tile™ Ceiling Enclosures 1068
Locking Suspended Ceiling Tile Access Point Mount for Most AP Models
$270.00
Depth:
3"
Finish/ Color:
White
Height:
23.75"
Width:
23.75"
Contact a sales rep
Description

1068 Overview

This locking, suspended ceiling tile-like Wi-Tile™ mount is designed to provide a convenient and aesthetic way to secure APs in the ceiling. The 1068 features a unique, patented locking mechanism which uses a receiver plate to accept APs from Cisco, Aruba, and other vendors. The receiver plate is then locked into the mount. This permits easy migration to new APs in the future. Textured, white powder-coated steel and aluminum construction. Patented.
 

Features & Benefits

  • Economical 2 x 2 ft. ceiling tile mount designed for securing Cisco, Aruba, Meraki and other vendor’s APs in a suspended ceiling
  • Mount AP on surface of the ceiling for optimal wireless coverage
  • Patent-pending locking mechanism secures AP
  • Enclosure back-box is effective dust barrier to simplify ICRA procedure compliance in hospitals
  • Simplify code, industry directives, policy, and aesthetics compliance

Technical Specifications

  • Design: Economical, locking ceiling mount designed specifically for aesthetic, secure mounting of leading vendors APs
  • Performance: UL Listed and designed to meet NEC300-22 and 300-23 for plenum installations. OSHPD approved OPM-0110-13
  • Includes receiver plate with mounting features for Cisco 2600, 2700, 3500, 3600, 3700, 3800, 4800, 9100 Series APs; Aruba 200, 300, and 500 Series APs; and single gang outlet box for other vendors’ APs
  • Construction: 18 ga. textured white powder-coated steel flange, 16 ga. aluminum back-box. Patent pending universal AP locking mechanism, keyed alike, secures Aruba AP into the ceiling mount. Solid back-box fills opening behind AP, creating an effective fire, smoke and dust barrier to simplify ICRA compliance
  • Product must be supported by the building structure independent of the suspended ceiling
  • Size: 23.75 x 23.75 x 2.5 in. (603 x 603 x 64 mm)
  • Made in the USA

Includes:

  • (1) Ceiling Tile Mount
  • (1) Receiver Plate
  • (1) Dual Cable Egress Firestop Grommet
  • (1) 1 in. Trade Size Conduit Connector
  • (2) M4 x 0.7 mm Flat Head Screws
  • (2) #6-32 x 1/4 in. Pan Head Screws
  • (1) Cable Tie
  • (2) Keys for Lock
  • (4) Hanger Wires
  • Installation instructions

Safety & Standards

  • UL 2416, Audio/Video, Information and Communication Technology Equipment Cabinet, Enclosure & Rack Systems
  • CSA C22.2 NO. 60950-1-07 + Amd. 1 Amd. 2 Information Technology Equipment — Safety. Part 1, General Requirements
  • OSHPD Approval OPM-110-13

For use with the following Wi-Fi/Small Cell Access Points:

Aruba
AP-135, AP-205, AP-214, AP-215, AP-224, AP-225, AP-303, AP-305, AP-314, AP-315, AP-324, AP-325, AP-334, AP-335, AP-344, AP-345, AP-504, AP-505, AP-514, AP-515, AP-534, AP-535, AP-555, AP-635
Cisco
1600e/2700e/3500e/3600e/3700e/3700p Series, 1600i/1700i/2600i/2700i/3500i/3600i/3700i Series, 1830e/1850e Series, 1830i/1850i Series, 2800e/3800e Series, 2800i/3800i Series, 3700 Series with USCM Module, 4800 Series, 9115AXE, 9115AXI, 9117AX, 9120AXE, 9120AXI, 9130AXI
Extreme Networks
AP510e
Meraki
MR32/34/42, MR33, MR42E, MR44/45/46, MR52/53, MR53E

  View Product Documentation