Oberon™ Wi-Tile™ Ceiling Enclosures 1047
Overview

Features & Benefits

  • Mount AP flush to the ceiling, revealing only the antenna face of the AP for optimal wireless coverage
  • Attractive, textured, powder-coat finish matches many ceilings
  • Larger back-box designed for securing most vendors’ enterprise Wi-Fi and Small Cell APs
  • Interchangeable doors permit simple migration to new APs and antennas
  • Enclosure back-box is an effective dust barrier to simplify ICRA procedure compliance

Technical Specifications

  • Design: Economical ceiling tile enclosure designed for APs with integrated antennas. Fits into standard U.S. or European ceiling grid. (see Oberon’s Model 1047 configuration guide)
  • Performance: UL listed for low voltage applications. Designed to meet NEC300-22 and 300-23 for plenum installations. OSHPD approved, OPM-0110-13.
  • Solid back-box fills opening behind AP, creating an effective fire, smoke and dust barrier to simplify ICRA compliance.
  • De-rate AP operating temperature range by 6°C when mounted in enclosure
  • Locking, quick release interchangeable door for migration to other APs. Large door permits migration to large APs and domes
  • Firestop grommet for insertion into back-box, large enough for 2 Cat6A cables
  • 1 in. trade size knockouts in four walls
  • Construction: 20 ga. galvanized steel back-box All versions: 20 Ga white, powder-coated steel flange, 18 Ga steel door. 
  • Plastic domes are virtually transparent to wireless signals
  • Constructed to be compliant with City of Chicago Environmental Air (CCEA) plenum requirements
  • Enclosure must be supported by the building structure, independent of the suspended ceiling, per NEC paragraph 300.11. Includes hanger wire
  • Maximum weight inside enclosure is 25 lbs.
  • Size: 23.75 x 23.75 x 3.05 in, Back-box is 18.5 x 18.5 x 3 in.

 

Includes:

  • (1) Enclosure and Interchangeable Door
  • (1) Mounting Bracket 
  • (1) Dual Cable Egress Firestop Grommet
  • (1) 1 in. Trade Size Conduit Connector
  • (4) Hanger Wires
  • (2) Keys for Lock 
Explore Product Options
Refine By
Refine By
  • Door Style
  • Access Point Vendor
  • Access Point Model
  • Ceiling Tile Size
  • Ceiling Tile Type
  • Product Weight
Explore Sizes & Options (131 Product Options)
Product Number Door Style Access Point Vendor Access Point Model Ceiling Tile Size Ceiling Tile Type Product Weight Price (USD MSRP)
Loading...
Loading...
No Products Matching Your Filters