Shopping List
Loading...
Loading...

Universal Rack

250 Options
Customize Your Product
Type
Width
Color
Explore Sizes & Options
Filter
Product No. Add to List Add
46053-103
Two Top Bars
19" (482.6 mm)
Gray
7' (2.1 m) 45U
$688.94
46053-119
Two Top Bars
19" (482.6 mm)
Gray
5' (1.5 m) 31U
$654.98
46053-115
Two Top Bars
19" (482.6 mm)
Gray
8' (2.4 m) 51U
$743.65
46053-120
Two Top Bars
19" (482.6 mm)
Gray
4' (1.2 m) 24U
$618.22
46053-500
Two Top Bars
19" (482.6 mm)
Clear
5.6' (1.7 m) 34U
$598.88
46053-502
Two Top Bars
19" (482.6 mm)
Clear
6.6' (2 m) 41U
$637.04
46053-101
Two Top Bars
19" (482.6 mm)
Gray
6' (1.8 m) 38U
$647.77
46053-105
Two Top Bars
19" (482.6 mm)
Gray
7.6' (2.3 m) 48U
$722.70
46053-501
Two Top Bars
19" (482.6 mm)
Clear
6' (1.8 m) 38U
$616.95
46053-108
Two Top Bars
19" (482.6 mm)
Gray
9' (2.7 m) 58U
$773.94
46053-117
Two Top Bars
19" (482.6 mm)
Gray
8.6' (2.6 m) 55U
$772.48
46053-100
Two Top Bars
19" (482.6 mm)
Gray
5.6' (1.7 m) 34U
$628.83
46053-102
Two Top Bars
19" (482.6 mm)
Gray
6.6' (2 m) 41U
$668.90
46053-131
Two Top Bars
19" (482.6 mm)
Gray
3' (0.9 m) 17U
$537.66
46053-515
Two Top Bars
19" (482.6 mm)
Clear
8' (2.4 m) 51U
$708.20
46053-505
Two Top Bars
19" (482.6 mm)
Clear
7.6' (2.3 m) 48U
$688.26
46053-700
Two Top Bars
19" (482.6 mm)
Black
5.6' (1.7 m) 34U
$598.88
46053-701
Two Top Bars
19" (482.6 mm)
Black
6' (1.8 m) 38U
$616.95
46053-705
Two Top Bars
19" (482.6 mm)
Black
7.6' (2.3 m) 48U
$688.26
46053-517
Two Top Bars
19" (482.6 mm)
Clear
8.6' (2.6 m) 55U
$735.71
Product Description

High-strength, lightweight 6061-T6 aluminum extrusion construction with two top angles and heavy-duty assembly hardware for a stronger rack to handle heavier loading.

Key Features and Benefits
  • Supports 19” rack-mount equipment designed for two-post panel mounting like patch panels and network switches or use with shelves to support computer servers.
  • Easy positioning of equipment or shelves with marked and numbered rack-mount spaces.
  • Quick attachment of equipment with threaded equipment mounting holes and included equipment-mounting screws.
  • Delivers unassembled in a single carton — quick and easy bolt-together assembly takes less than 10 minutes.
  • Lightweight aluminum construction for easy transport and positioning during installation.
  • Integrated grounding with a built-in attachment point for a ground (earthing) connection.
  • Attach CPI vertical cable managers to the side of the rack through pre-punched holes.
  • Secure the rack to the floor quickly with a concrete, wood or raised floor installation kit through pre-punched holes in base angle.