Oberon® Wi-Tile™ Ceiling Enclosures 1077
Overview

Locking, 2 x 2 ft. suspended ceiling Wi-Tile ™ enclosure mounts and secures Wi-Fi and Small Cell APs flush to the ceiling. This lightweight aluminum enclosure replaces a standard ceiling tile, and has a durable white textured powder coat to aesthetically match most ceiling tiles. The interchangeable door simplifies AP and antenna moves, adds, and changes without lifting ceiling tiles. APs from all leading vendors can be mounted in the door or inside the enclosure with the configurations with the Polycarbonate or ABS dome. UL listed for both AC line voltage and low voltage (PoE) powered equipment. Styles available for both standard flush grid and recessed grid ceilings (-T). Specify –T version for professional, aesthetic installation in recessed grid ceilings.

 
  • 2 x 2 ft. locking ceiling tile enclosure secures APs from most vendors
  • Attractive, textured, powder-coat finish matches many suspended ceiling tiles
  • Interchangeable doors permit simple migration to new APs and antennas
  • Shallow (3 in.), lightweight, aluminum back-box simplifies installation in ceilings with little space above ceiling tiles
  • Enclosure back-box is effective dust barrier to simplify ICRA procedure compliance
  • Design: Ceiling tile enclosure designed for APs with integrated antennas. Fits into standard 2 x 2 ft. (U.S.) ceiling grid. Doors available for all leading AP vendor's models (see Oberon's Model 1077 configuration guide)
  • Performance: UL listed for low voltage and line voltage applications, and designed to meet NEC300-22 and 300-23 for plenum installations. OSHPD approved, OPM-0110-13
  • Interchangeable locking door, keyed alike.
  • Includes firestop foam kit for cable egress. Large enough for two Cat 6A cables
  • Knockouts for single gang J-box, (2) keystone jacks, (2) 1 in. trade conduit connector
  • Construction: 16 ga. aluminum back box; door and flange are 18 ga. textured, white powder-coated steel. RoHS compliant. Solid back-box fills opening behind AP, creating an effective fire, smoke and dust barrier to simplify ICRA compliance
  • Model 1077-WA only: UL 94-5VA white ABS plastic dome. Dome is virtually transparent to wireless signals
  • Model 1077-CP only: UL 94-5VA clear polycarbonate dome. Dome is virtually transparent to wireless signals
  • Maximum weight to be installed inside the unit is 25 lbs.
  • De-rate upper operating temperature limit of AP by 10°C when AP in the enclosure
  • For recessed grid ceilings, specify '–T' for tegular flange units
  • Enclosure must be supported by the building structure independent of the suspended ceiling, per NEC paragraph 300.11
  • Size: Flange is 23.75 x 23.75 in. (603 x 603 x 76 mm). Back-box is 12.75 x 12.75 x 3 in.
  • Made in the USA
  • UL 50 listed, TYPE 1, for indoor use only
  • USL - Investigated using requirements contained in Standard UL 50 - Twelfth Edition, and UL 50E - First Edition
  • CNL - Investigated using requirements contained in Canadian Standard CSA/C22.2 No. 94.1 and 94.2
  • UL 2416, Audio/Video, Information and Communication Technology Equipment Cabinet, Enclosure & Rack Systems
  • CSA C22.2 NO. 60950-1-07 + Amd. 1 Amd. 2 Information Technology Equipment -- Safety. Part 1, General Requirements
  • OSHPD Approval OPM-110-13
  • (1) Enclosure and Interchangeable Door
  • (1) T-bar bracket (Model 1077-WA and Model 1077-CP Only)
  • (1) Mounting bracket (Except Model 1077-WA and Model 1077-CP)
  • (1) Dual Cable Egress Firestop Grommet
  • (1) 1 in. Trade Size Conduit Connector
  • (4) Hanger Wires
  • (2) Keys for Lock
  • (1) Grounding Screw
  • Access Point Attachment Hardware
Explore Product Options
Refine By
Refine By
  • Door Style
  • Access Point Vendor
  • Access Point Model
  • Ceiling Tile Type
Explore Sizes & Options (34 Product Options)
Product Number Door Style Access Point Vendor Access Point Model Ceiling Tile Type Price (USD MSRP)
Loading...
Loading...
No Products Matching Your Filters