







Oberon Wi-Tile Ceiling Enclosures 1077








Explore Sizes & Options
Product No. | Add to List Add | |||||
---|---|---|---|---|---|---|
1077-ARAP505 View Details | AP-Specific | Aruba | Aruba AP-505 | Square Lay-In | $345.00 | |
1077-ARAP505-T View Details | AP-Specific | Aruba | Aruba AP-505 | Tegular for Recessed Grid | $345.00 | |
1077-JNAP45 View Details | AP-Specific | Juniper | Juniper AP45 | Square Lay-In | $345.00 | |
1077-JNAP45-T View Details | AP-Specific | Juniper | Juniper AP45 | Tegular for Recessed Grid | $345.00 | |
1077-ARAP635-T View Details | AP-Specific | Aruba | Aruba AP-635 | Tegular for Recessed Grid | $345.00 | |
1077-AP325-T View Details | AP-Specific | Aruba | Aruba AP-325 | Tegular for Recessed Grid | $265.00 | |
1077-ND View Details | No Door | Not Applicable | Not Applicable | Square Lay-In | $240.00 | |
1077-CW9166-T View Details | AP-Specific | Cisco | CW9166i, CW9164i | Tegular for Recessed Grid | $345.00 | |
1077-ARAP515-T View Details | AP-Specific | Aruba | Aruba AP-515 | Tegular for Recessed Grid | $345.00 | |
1077-ARAP515 View Details | AP-Specific | Aruba | Aruba AP-515 | Square Lay-In | $345.00 | |
1077-CCOAP3800-T View Details | AP-Specific | Cisco | Cisco 2802i, Cisco 3802i | Tegular for Recessed Grid | $345.00 | |
1077-ARAP635 View Details | AP-Specific | Aruba | Aruba AP-635 | Square Lay-In | $345.00 | |
1077-AP325 View Details | AP-Specific | Aruba | Aruba AP-325 | Square Lay-In | $265.00 | |
1077-ARAP535-T View Details | AP-Specific | Aruba | Aruba AP-535 | Tegular for Recessed Grid | $345.00 | |
1077-CCOAP-T View Details | AP-Specific | Cisco | Various | Tegular for Recessed Grid | $275.00 | |
1077-ARAP535 View Details | AP-Specific | Aruba | Aruba AP-535 | Square Lay-In | $345.00 | |
1077-COAP9115-T View Details | AP-Specific | Cisco | Cisco C9115AXI | Tegular for Recessed Grid | $345.00 | |
1077-COAP9130 View Details | AP-Specific | Cisco | Cisco C9130AXI | Square Lay-In | $345.00 | |
1077-COAP9120-T View Details | AP-Specific | Cisco | Cisco C9120AXI | Tegular for Recessed Grid | $345.00 | |
1077-COAP9130-T View Details | AP-Specific | Cisco | Cisco C9130AXI | Tegular for Recessed Grid | $345.00 |
Product Description
Oberon Wi-Tile Ceiling Enclosures 1077 will no longer be offered by Oberon after May 1, 2025, and will be replaced by Oberon Wi-Tile Ceiling Enclosures 1047. Oberon Wi-Tile Ceiling Enclosures 1047 offers a larger door opening to accommodate larger Wi-Fi access points from virtually all AP vendors, protecting your investment for future upgrades.
The 1047 series ceiling enclosures feature locking doors which can be lifted out of the enclosure without using tools, thereby simplifying access point service and replacement. The 1047 series is installed into the suspended ceiling the same way that the 1077 series is installed. Independent hanger wires are required in both instances per code. Once installed, the 1047 looks the same as the 1077, with an identical textured white powder coat finish.
Oberon will continue to offer Retrofit Doors 1076/1077 (PNs 38-107X-) to accommodate new generation Wi-Fi access points on request. Contact Oberon for details.
Oberon Wi-Tile Ceiling Enclosures 1077 is a locking, 2 x 2 ft. suspended ceiling Wi-Tile® enclosure that mounts and secures Wi-Fi and Small Cell APs flush to the ceiling. This lightweight aluminum enclosure replaces a standard ceiling tile, and has a durable white textured powder coat to aesthetically match most ceiling tiles. The interchangeable door simplifies AP and antenna moves, adds, and changes without lifting ceiling tiles. APs from all leading vendors can be mounted in the door or inside the enclosure with the configurations with the Polycarbonate or ABS dome. UL listed for both AC line voltage and low voltage (PoE) powered equipment. Styles available for both standard flush grid and recessed grid ceilings (-T). Specify –T version for professional, aesthetic installation in recessed grid ceilings.
Key Features and Benefits
- 2 x 2 ft. locking ceiling tile enclosure secures APs from most vendors
- Attractive, textured, powder-coat finish matches many suspended ceiling tiles
- Interchangeable doors permit simple migration to new APs and antennas
- Shallow (3 in.), lightweight, aluminum back-box simplifies installation in ceilings with little space above ceiling tiles
- Enclosure back-box is effective dust barrier to simplify ICRA procedure compliance
Technical Specifications
- Design: Ceiling tile enclosure designed for APs with integrated antennas. Fits into standard 2 x 2 ft. (U.S.) ceiling grid. Doors available for all leading AP vendor's models (see Oberon's Model 1077 configuration guide)
- Performance: UL listed for low voltage and line voltage applications, and designed to meet NEC300-22 and 300-23 for plenum installations. OSHPD approved, OPM-0110-13
- Interchangeable locking door, keyed alike.
- Includes firestop foam kit for cable egress. Large enough for two Cat 6A cables
- Knockouts for single gang J-box, (2) keystone jacks, (2) 1 in. trade conduit connector
- Construction: 16 ga. aluminum back box; door and flange are 18 ga. textured, white powder-coated steel. RoHS compliant. Solid back-box fills opening behind AP, creating an effective fire, smoke and dust barrier to simplify ICRA compliance
- Model 1077-WA only: UL 94-5VA white ABS plastic dome. Dome is virtually transparent to wireless signals
- Model 1077-CP only: UL 94-5VA clear polycarbonate dome. Dome is virtually transparent to wireless signals
- Maximum weight to be installed inside the unit is 25 lbs.
- De-rate upper operating temperature limit of AP by 10°C when AP in the enclosure
- For recessed grid ceilings, specify '–T' for tegular flange units
- Enclosure must be supported by the building structure independent of the suspended ceiling, per NEC paragraph 300.11
- Size: Flange is 23.75 x 23.75 in. (603 x 603 x 76 mm). Back-box is 12.75 x 12.75 x 3 in.
- Made in the USA
- Safety and Security: UL 2416, Audio/Video, Information and Communication Technology Equipment Cabinet, Enclosure & Rack Systems; CSA C22.2 NO. 60950-1-07 + Amd. 1 Amd. 2 Information Technology Equipment -- Safety. Part 1, General Requirements; OSHPD Approval OPM-110-13
Product Includes:
- (1) Enclosure and Interchangeable Door
- (1) T-bar bracket (Model 1077-WA and Model 1077-CP Only)
- (1) Mounting bracket (Except Model 1077-WA and Model 1077-CP)
- (1) Dual Cable Egress Firestop Grommet
- (1) 1 in. Trade Size Conduit Connector
- (4) Hanger Wires
- (2) Keys for Lock
- (1) Grounding Screw
- Access Point Attachment Hardware