

Shopping List
1076-CCOAP


Locking Recessed Wall and Hard-Lid Ceiling Wi-Fi Access Point Enclosure, 3 in. Deep Back Box / Cisco 2600, 2700, 3500, 3600, & 3700 Series AP Door
Door Style | AP-Specific |
Access Point Vendor | Cisco |
Access Point Model | Various |
Product Description
Oberon Wi-Tile Ceiling Enclosures 1076 will no longer be offered by Oberon after May 1, 2025, and will be replaced by Oberon Wi-Tile Ceiling Enclosures 1075. Oberon Wi-Tile Ceiling Enclosures 1075 offers a larger door opening to accommodate larger Wi-Fi access points from virtually all AP vendors, protecting your investment for future upgrades.
The 1075 series ceiling enclosures features a smooth bezel with rounded corners and a unique attachment mechanism for easier installation and a tight fit against hard ceilings. It features the largest backbox available for ceiling systems supported on 16-inch centers.
Oberon will continue to offer Retrofit Doors 1076/1077 (PNs 38-107X-) to accommodate new generation Wi-Fi access points on request. Please contact Oberon for details.
Oberon® Wi-Tile® Ceiling Enclosures 1076 provides a convenient way to recess and secure Wi-Fi and Small Cell APs from all leading vendors in a hard lid ceiling or wall. A cutout is made in the ceiling/wall and the all metal enclosure is fastened into the wall using adjustable wall bridges. The AP is mounted in the back-box or in the door (depending on enclosure style). Interchangeable retrofit doors permit vendor and technology migrations, and simplify moves, adds, and changes. Unique wall bridge simplifies installation in almost any type of hard wall/ceiling. UL listed for A.C. line powering and installation in the plenum space. See configuration guide for AP specific doors.
Key Features and Benefits
- Locking, recessed wall or hard ceiling mounting solution to secure APs from most vendors
- Provides an aesthetic, professional finish
- Fully-hinged locking door, keyed alike. Interchangeable doors permit simple migration to new APs and antennas
- Shallow back-box (3 in.) simplifies installation in walls and ceilings
- Enclosure back-box is effective dust barrier to simplify ICRA compliance in hospitals
Technical Specifications
- Design: Recessed hard lid ceiling or wall enclosure designed for APs and wireless multimedia gateways. Designed for pre-existing drywall, sheetrock, gypsum board, plaster and lathe walls or ceiling (remodeling or old construction). Secures to metal or hardboard ceilings between .036" and 1" thick.
- Performance: UL listed and designed to meet NEC300-22 and 300-23 for plenum installations. UL listed for AC. line voltage
- Locking, fully hinged interchangeable door for migration to other APs. Keyed alike
- Includes firestop foam kit for cable egress. Large enough for two Cat 6A cables
- 1 in. trade size knockouts on two walls, junction box knockout in back-box
- Safety and Standards: UL 2416, Audio/Video, Information and Communication Technology Equipment Cabinet, Enclosure & Rack Systems;CSA C22.2 NO. 60950-1-07 + Amd. 1 Amd. 2 Information Technology Equipment -- Safety. Part 1, General Requirements
- Construction: 16 ga. Aluminum back-box, 18 ga. textured white powder coated steel flange; 14 ga. textured white powder coated steel door; back box is effective as a dust barrier for ICRA procedure compliance
- Made in the USA
Product Includes:
- (1) Enclosure and Interchangeable Door
- (1) Dual Cable Egress Firestop Grommet
- (1) 1 in. Trade Size Conduit Connector
- (1) Speed Link Support Wire
- (2) Keys for Lock
- (1) Grounding Screw
- Access Point Attachment Hardware
- Installation instructions
Access Point Vendor
- Cisco
Access Point Model
- Cisco 1602i
- Cisco 2602i
- Cisco 2702i
- Cisco 3502i
- Cisco 3602i
- Cisco 3702i