Shopping List
Loading...
Loading...

Oberon Wi-Tile Ceiling Enclosures 1075

22 Options
Customize Your Product
Door Style
Access Point Vendor
Explore Sizes & Options
Filter
Product No. Add to List Add
1075-ND
No Door
Not Applicable
Not Applicable
$325.00
1075-EXAP5010
AP-Specific
Extreme
Extreme AP5010
$440.00
1075-MR56
AP-Specific
Meraki
Meraki MR56
$440.00
1075-EXAP5020
AP-Specific
Extreme
Extreme AP5020
$440.00
1075-ANTMNT
Antenna Face
Various
Antenna with 1" Center Post
$400.00
1075-COAP9120
AP-Specific
Cisco
Cisco C9120AXI
$430.00
1075-ARAP635
AP-Specific
Aruba
Aruba AP-635
$430.00
1075-COAP9136
AP-Specific
Cisco
C9136i
$430.00
1075-COAP9130
AP-Specific
Cisco
Cisco C9130AXI
$430.00
1075-ARAP655
AP-Specific
Aruba
Aruba AP-655
$430.00
1075-JNAP47
AP-Specific
Juniper
Juniper AP47
$440.00
1075-CW9176
AP-Specific
Cisco
Cisco CW9176I
$430.00
1075-CW9178
AP-Specific
Cisco
Cisco CW9178I
$430.00
1075-ARAP555
AP-Specific
Aruba
Aruba AP-555
$430.00
1075-ARAP755
AP-Specific
Aruba
Aruba AP-755
$430.00
1075-MTDOME
Translucent Clear Dome
Aruba, Cisco, Juniper, Meraki
Various
$495.00
1075-JNAP45
AP-Specific
Juniper
Juniper AP45
$440.00
1075-BLANK
Solid Door with No Openings
Not Applicable
Not Applicable
$400.00
1075-MPDOME
Opaque White Dome
Aruba, Cisco, Juniper, Meraki
Various
$495.00
1075-ARAP535
AP-Specific
Aruba
Aruba AP-535
$430.00
Product Description

The 1075 series can be used in any interior application with hard-lid ceilings to recess and secure Wi-Fi APs. It features a smooth exterior design with beveled edges and rounded corners and a locking, Impact-resistant dome door that hides the AP. Alternately, several AP-specific doors are also available. It will fit ceilings with 16-inch support spacing and provides the largest backbox for this application. Mounting hardware is recessed at the corners and secures the enclosure tightly to the ceiling. It has a full backbox that creates a suitable dust barrier to the space above the ceiling and a firestop grommet to seal theopening in the backbox for cables.

These features allow the 1075 series to be used in plenum ceiling spaces, to address infection control risk assessment (ICRA) procedures in healthcare facilities or to address ligature-resistant design requirements in behavioral healthcare facilities. Use the dome door options in behavioral healthcare facilities.

Key Features and Benefits
  • Use in Behavioral Health Applications – Ligature-resistant design on dome door models includes a screw-activated latching mechanism to secure the enclosure to the hard-lid ceiling surface, smooth bezel and rounded corners to minimize points of sustainable attachment, and impact-resistant dome and locking door to secure equipment
  • Optimal Wireless Coverage – Position equipment for optimal wireless coverage in hard-lid ceiling locations
  • Secure Wireless Equipment – Physically secure and conceal wireless equipment and associated network components
  • Simplify Service – Internal swing down mounting plate included with dome door options simplifies wireless equipment installation, maintenance and migration
  • Conceal and Blend the AP – Dome doors are virtually transparent to wireless signals
  • Use in Plenum Spaces – Included fire stop grommet allows cable egress/ingress while maintaining plenum ceiling rating
  • Address Infection Control concerns in Healthcare Facilities – Lockable full enclosure back box simplifies Infection Control Risk Assessment (ICRA) procedures by allowing access to the wireless equipment without the need to lift the ceiling tile, which helps eliminate the possible spread of airborne contaminants
  • Easy to Upgrade – Wireless AP-specific door options are also available; doors are interchangeable to support technology changes
  • Attractive Finish - Attractive, textured, powder-coat finish provides a quality professional installation
Technical Specifications
  • Design: Recessed hard lid ceiling enclosure designed for APs. Designed for pre-existing drywall, sheetrock, gypsum board, plaster and lathe ceiling (remodeling or old construction). Designed for all leading vendors’ APs and antennas
  • Performance: UL listed and designed to meet NEC300-22 and 300-23 for plenum installations. Back box is effective as a dust barrier for ICRA procedure compliance
  • Locking, fully hinged dome door or AP-specific door
  • Includes firestop foam kit for cable egress. Large enough for two Cat 6A cables
  • 1 in. trade size knockouts on two walls, junction box knockout in back-box
  • Construction: 16 ga. and 14 ga. riveted aluminum back-box and mounting plate, 18 ga. textured white powder coated steel flange and mounting plate, 14 ga. Textured white powder coated steel door, ABS white opaque or clear translucent plastic dome
  • Maximum weight in enclosure is 25 lbs. (11.3 kg)
  • Flange is 17.9”W x 17.9”D (455 mm x 255 mm)
  • Back box is 2.8”H x 14.3”W x 14.3”D (71 mm x 363 mm x 363 mm)
Product Includes:
  • (1) Enclosure and interchangeable door
  • (1) Swing down universal AP mounting plate (DOME models)
  • (1) Dual cable egress firestop grommet
  • (1) 1 in. trade size conduit connector
  • (1) Ceiling support wire
  • (2) Keys for lock
  • (1) Grounding screw
  • Wireless Access point attachment hardware
  • Installation instructions