
Shopping List
1074-04-ND

Locking Suspended Ceiling Tile Wireless Enclosure, 4.5"H x 22.8"W x 22.8"D (115 mm x 581 mm x 581 mm) Back Box, No Door, Pairs with 38-1074 Series Doors
Door Style | No Door |
Access Point Vendor | Not Applicable |
Access Point Model | Not Applicable |
Product Description
The locking Model 1074 series suspended ceiling Wi-Tile™ enclosure mounts and secures Small Cell radio units (RUs), Wi-Fi APs, and general purpose telecom gear, into suspended ceilings. The enclosure replaces a standard 2 x 2 ft. ceiling tile and must be supported by the ceiling structure. This series includes a general use model with a convenient swing down panel which permits easy access to RUs, and allows the APs to be mounted at the desired depth within the enclosure for optimum wireless coverage. Available with either a general use ABS plastic dome door to mount RUs inside the enclosure, an RU-specific door with a cutout to expose the antenna surface of the RU slightly below the ceiling or a solid metal door for mounting antennas on the door surface.
Key Features and Benefits
- 2 x 2 in. ceiling tile telecommunications enclosure, designed to secure and protect Small Cell and Wi-Fi APs and associated networking components and cables
- Designed for installing both plenum rated and non-plenum rated powered equipment in the plenum space, in a code compliant manner
- UL listed and designed to meet National Electric Code paragraph 300-22(C) for use in the above-ceiling (plenum) space. Metal enclosures satisfy UL 2043, Fire Test for Heat and Visible Smoke Release
- Interchangeable doors allow for technology changes and upgrades without removing enclosure from the ceiling
- Convenient swing down panel for ease of access and maintenance in (-SCDOME) and (-ANTMNT) models
- Integrated passive air convection, reduces heat buildup inside the (-SCDOME) enclosure
- Enclosure back-box is effective smoke and dust barrier to simplify ICRA procedure compliance
Technical Specifications
- Design: General purpose telecommunications, ceiling-mounted, consolidation enclosure, shall be a locking, 2 x 2 ft. (610 x 610 mm) ceiling tile enclosure designed to accommodate Small Cell Radio Units or Wi-Fi Access Points. Suitable for non-plenum rated equipment
- Performance: UL-Listed and designed to satisfy National Electric Code (NEC) paragraphs 300-22 and 300-23 for installation in the air handling space. OSHPD approved
- Swing down mounting panel for mounting radio units and access points in (-SCDOME) and (-ANTMNT) models
- Fully hinged locking door, keyed alike. Contact Oberon customer service for uniquely keyed enclosures
- Model (-SCDOME) has a vented UL 94-5VA ABS Plastic dome, which is virtually transparent to wireless signals
- Model 1074-SC-06-ANT has a vented metal door with openings for multiple external antennas
- Includes four 1 in. trade size firestop grommets for cable egress openings
- Construction: White, 10 ga. powder-coated aluminum back-box and flange, white, 10 ga. powder-coated aluminum door.
- Enclosure shall be supported by the building ceiling structural system, not tile grid work
- Maximum weight inside enclosure is 25 lbs.
- Size: Flange is 23.75 x 23.75 in. (610 x 610 mm). Enclosure is 22.7 x 22.7 in. (577 x 577 mm), Model 1074-04 is 4-1/2 in. (114 mm) deep. Model 1074-06 is 6-1/2 in. (165 mm) deep. Model 1074-__-SC-DOME has 20 x 20 x 2 in. (508 x 508 x 51 mm) dome
- Made in the USA
Product Includes:
- (1) Enclosure with selected door
- (1) Swing down mounting bracket (-SCDOME only)
- (2) Dual cable egress firestop grommets
- (2) 1” trade size conduit connectors
- (8) Hanger wires
- (2) Keys for lock
- (1) Grounding screw
- (1) Installation instructions
Access Point Vendor
- Not Applicable
Access Point Model
- Not Applicable