Shopping List
Loading...
Loading...

Oberon Wi-Tile Ceiling Enclosures 1068

1 Option
Customize Your Product
Door Style
Access Point Vendor
Explore Sizes & Options
Filter
Product No. Add to List Add
1068-00
View Details
Not Applicable
Various
Various
$270.00
Product Description

Oberon Wi-Tile Ceiling Enclosures 1068 will no longer be offered by Oberon after May 1, 2025, and will be replaced by Oberon Wi-Tile Ceiling Enclosures 1047. Oberon Wi-Tile Ceiling Enclosures 1047 offers a larger door opening to accommodate larger Wi-Fi access points from virtually all AP vendors, protecting your investment for future upgrades.

The 1047 series ceiling enclosures feature locking doors which can be lifted out of the enclosure without using tools, thereby simplifying access point service and replacement. The 1047 series is installed into the suspended ceiling the same way that the 1068 series is installed. Independent hanger wires are required in both instances per code. Once installed, the 1047 looks similar to the 1068, with an identical textured white powder coat finish.

The Oberon Wi-Tile Ceiling Enclosures 1068 is a locking, suspended ceiling tile-like mount that is designed to provide a convenient and aesthetic way to secure APs in the ceiling. The 1068 features a unique, patented locking mechanism which uses a receiver plate to accept APs from Cisco, Aruba, and other vendors. The receiver plate is then locked into the mount. This permits easy migration to new APs in the future. Textured, white powder-coated steel and aluminum construction. 

Key Features and Benefits
  • Economical 2 x 2 ft. ceiling tile mount designed for securing Cisco, Aruba, Meraki and other vendor’s APs in a suspended ceiling
  • Mount AP on surface of the ceiling for optimal wireless coverage
  • Patent-pending locking mechanism secures AP
  • Enclosure back-box is effective dust barrier to simplify ICRA procedure compliance in hospitals
  • Simplify code, industry directives, policy, and aesthetics compliance
Technical Specifications
  • Design: Economical, locking ceiling mount designed specifically for aesthetic, secure mounting of leading vendors APs
  • Performance: UL Listed and designed to meet NEC300-22 and 300-23 for plenum installations. OSHPD approved OPM-0110-13
  • Includes receiver plate with mounting features for Cisco 2600, 2700, 3500, 3600, 3700, 3800, 4800, 9100 Series APs; Aruba 200, 300, and 500 Series APs; and single gang outlet box for other vendors’ APs
  • Construction: 18 ga. textured white powder-coated steel flange, 16 ga. aluminum back-box. Patent pending universal AP locking mechanism, keyed alike, secures Aruba AP into the ceiling mount. Solid back-box fills opening behind AP, creating an effective fire, smoke and dust barrier to simplify ICRA compliance
  • Product must be supported by the building structure independent of the suspended ceiling
  • Size: 23.75 x 23.75 x 2.5 in. (603 x 603 x 64 mm)
  • Made in the USA