
Shopping List
1052-DOME

Locking Steel Suspended Ceiling Tile Wi-Fi Access Point Enclosure, 4.5 in. Deep Back Box / Door with 9 in. Diameter ABS Dome
Door Style | Opaque White Semi-Circular Dome |
Access Point Vendor | Cisco |
Access Point Model | Cisco C9105AXI |
Product Description
Oberon Wi-Tile Ceiling Enclosures 1052 will no longer be offered by Oberon after May 1, 2025, and will be replaced by Oberon Wi-Tile Ceiling Enclosures 1047. Oberon Wi-Tile Ceiling Enclosures 1047 offers a larger door opening to accommodate larger Wi-Fi access points from virtually all AP vendors, protecting your investment for future upgrades.
The 1047 series ceiling enclosures feature locking doors which can be lifted out of the enclosure without using tools, thereby simplifying access point service and replacement. The 1047 series is installed into the suspended ceiling the same way that the 1052 series is installed. Independent hanger wires are required in both instances per code. Once installed, the 1047 looks the same as the 1052, with an identical textured white powder coat finish.
Oberon will continue to offer Retrofit Doors 1052 to accommodate new generation Wi-Fi access points on request. Please contact Oberon for details.
Oberon Wi-Tile Ceiling Enclosures 1052 is a locking 2 x 2 ft. suspended ceiling Wi-Tile® enclosure designed for Wi-Fi and Small cell APs with detachable antennas. This white powder-coated steel enclosure replaces a standard ceiling tile and is UL listed for installation in the plenum space. Interchangeable doors mount leading vendors APs and antennas nearly flush to the ceiling to provide for a professional, aesthetic installation. The interchangeable doors simplify AP moves, adds, and changes without lifting ceiling tiles.
Key Features and Benefits
- Secure, conceal, and protect Wi-Fi and small cell APs in suspended ceiling areas
- Locking ceiling tile enclosure designed specifically to secure APs with integrated or detachable antennas from most vendors
- Interchangeable doors permit simple migration to new APs and antennas
- Back-box is deep enough to contain most vendors APs and connectors
- Enclosure back-box is effective dust barrier to simplify ICRA compliance in hospitals
Technical Specifications
- Design: Ceiling tile enclosure designed for APs and DAS remote units with connectors and detachable antennas. Deep enough to enclose and secure APs for all leading vendor's models
- This is a steel enclosure so antennas or AP must be mounted externally or on the door. On Model 1052-00, mount up to (7) external antennas on the door Oberon 34-ZDUAL or 34-DMDUAL antennas
- APs with internal or non-detachable antennas from most leading vendor's may be mounted in interchangeable Model 1052 doors (see the table below)
- Performance: UL 50 listed for line voltage powered equipment, and designed to meet NEC300-22 and 300-23 for plenum installations
- OSHPD approved OPM-0110-13
- De-rate AP operating temperature range by 6°C when mounted in enclosure
- Fully hinged locking door, keyed alike. Doors are interchangeable
- Firestop grommet for insertion into back-box, large enough for 2 Cat 6A cables
- 1 in. trade size knockouts in four walls
- Enclosure back box is effective as a dust barrier for ICRA procedure compliance
- Constructed to be compliant with City of Chicago Environmental Air (CCEA) plenum requirements
- For recessed grid ceilings, specify '–T' for tegular flange
- Enclosure must be supported by the building structure, independent of the suspended ceiling, per NEC paragraph 300.11. Includes hanger wire
- Maximum weight inside enclosure is 25 lbs.
- Construction: 16 ga. galvanized steel back-box, 14 ga. textured white powder-coated steel door. Model 1052-DOME includes a UL 94-5VA white ABS plastic dome. Model 1052-CP includes a UL 94-5VA clear polycarbonate dome
- Size: Flange is 23.75 x 23.75 in. (603 x 603 x 64 mm). Backbox is 12.5 x 12.5 x 4.5 in. (318 x 318 x 114 mm)
- Made in the USA
Product Includes:
- (1) Enclosure with AP-specific or dome door
- (4) Wire Hangers
- (1) T-Bar Bracket (dome door models only)
- (1) Dual Cable Egress Fire Stop Grommet
- (1) 1 in. Trade Size Conduit Connector
- (1) Grounding Screw
- (2) Keys for Lock
Access Point Vendor
- Cisco
Access Point Model
- Cisco C9105AXI