Shopping List
Loading...
Loading...

Oberon Wi-Tile Ceiling Enclosures 1051

To order this product please call our customer service staff help.
Product Description

Oberon Wi-Tile Ceiling Enclosures 1051 will no longer be offered by Oberon after May 1, 2025, and will be replaced by Oberon Wi-Tile Ceiling Enclosures 1075. Oberon Wi-Tile Ceiling Enclosures 1075 offers a larger door opening to accommodate larger Wi-Fi access points from virtually all AP vendors, protecting your investment for future upgrades.

The 1075 series ceiling enclosures feature a smooth bezel with rounded corners and a unique attachment mechanism for easier installation and a tight fit against hard ceilings. It features the largest backbox available for ceiling systems supported on 16-inch centers.

Oberon will continue to offer Retrofit Doors 1052 (PNs 38-105X-) to accommodate new generation Wi-Fi access points on request. Please contact Oberon for details.

Oberon® Wi-Tile Enclosures 1051 are locking hard lid ceiling or wall mount enclosures designed for Wi-Fi and small cell wireless APs and DAS remote units with integrated or detachable antennas. This aesthetic, white powder-coated steel enclosure has an 17.5 in. square bezel which fastens into the ceiling or wall and simplifies access point moves, adds, and changes. The 1051-00 model has openings in the door to mount up to seven external antennas. Other configurations permit the AP or clear polycarbonate dome (1051-CP) to mount in the door. Interchangeable retrofit doors allow current owners to upgrade to new AP or antenna solutions from different vendors by swapping doors.

Key Features and Benefits
  • Secure, conceal, and protect Wi-Fi and small cell APs in hard ceiling areas
  • APs with internal or non-detachable antennas from most leading vendor’s may be mounted in interchangeable Model 1051 doors
  • Interchangeable doors permit simple migration to new APs and antennas
  • Back-box is deep enough to contain most vendors APs and connectors
  • Enclosure back-box is effective dust barrier to simplify ICRA procedure compliance
Technical Specifications
  • Design: 4.5 in. deep AP or DAS Remote Unit enclosure designed for recess installation in hard-lid ceilings (drywall, plaster and lath, stucco, block, core plank, etc.). Internal T-bar accommodates APs from most manufacturers
  • This is a steel enclosure so antennas or APs be mounted externally on the door
  • For model 1051-00, mount up to (7) external antennas on the door using the bulkhead connector kit for dipole antennas (Oberon P/N 39-BULKHD-KIT-RPSMA/39-BULKHD-KIT-RPTNC) or Oberon 34-ZDUAL or 34-DMDUAL antennas
  • Performance: UL 50 listed for line voltage powered equipment, and designed to meet NEC300-22 and 300-23 for plenum installations. OSHPD approved OPM-0110-13. De-rate AP operating temperature range by 6°C when mounted in enclosure
  • Fully hinged locking door, keyed alike. Doors are interchangeable
  • Firestop grommet for insertion into back-box, large enough for 2 Cat6A cables
  • 1 in. trade size knockouts in four walls
  • Enclosure back box is effective as a dust barrier for ICRA procedure compliance
  • -CCEA version backbox is sealed to be used in pressurized rooms, and to be compliant with City of Chicago Environmental Air (CCEA) plenum requirement
  • Construction: 16 ga. back-box, 14 ga. door, textured white powder-coated steel. Model 1051-DOME includes a UL 94-5VA white ABS plastic dome. Model 1051-CP includes a UL 95-5VA clear polycarbonate dome
  • Size: Flange is 17.5 x 17.5 in. (445 x 445 mm). Back-box is 12.5 x 12.5 x 4.5 in. (318 x 318 x 114 mm). 4 in. (101 mm) useful depth with universal T-bar bracket in place
  • Maximum weight to be installed inside enclosure is 25 lbs.
  • Made in the USA
  • UL 50 listed, TYPE 1, for indoor use only
  • UL Listed and designed to meet National Electric Code Paragraphs 300-22 and 300-23 for installation in the above-ceiling space
  • USL - Investigated using requirements contained in Standard UL 50 - Twelfth Edition, and UL 50E - First Edition
  • CNL - Investigated using requirements contained in Canadian Standard CSA/C22.2 No. 94.1 and 94.2
  • UL 2416, Audio/Video, Information and Communication Technology Equipment Cabinet, Enclosure & Rack Systems
  • CSA C22.2 NO. 60950-1-07 + Amd. 1 Amd. 2 Information Technology Equipment -- Safety. Part 1, General Requirements
  • OSHPD Approval OPM-110-13