Shopping List
Loading...
Loading...

Oberon Skybar Environmental Enclosures 1024

6 Options
Customize Your Product
Door Style
Explore Sizes & Options
Filter
Product No. Add to List Add
1024-31237-C
View Details
Clear
32.9" (836 mm)
24.8" (630 mm)
7.3" (185 mm)
Light Gray
$1,200.00
1024-18137-C
View Details
Clear
19.2" (488 mm)
14.7" (373 mm)
7.9" (201 mm)
Light Gray
$280.00
1024-31237
View Details
Opaque
32.9" (836 mm)
24.8" (630 mm)
7.3" (185 mm)
Light Gray
$1,200.00
1024-18137
View Details
Opaque
19.2" (488 mm)
14.7" (373 mm)
7.9" (201 mm)
Light Gray
$280.00
1024-00
View Details
Opaque
15.5" (394 mm)
12.4" (315 mm)
4.9" (124 mm)
Gray
$200.00
Clear
15.5" (394 mm)
12.4" (315 mm)
4.9" (124 mm)
Gray
$200.00
Product Description

This low-profile NEMA 4X Oberon® Skybar™ Environmental Enclosure is designed to protect wireless LAN APs with internal or external antennas in challenging indoor/outdoor environments. This rugged polycarbonate enclosure protects the AP from weather, dust, and impacts, and is transparent to wireless signals so APs with body integrated antennas or small detachable antennas may be protected. The enclosure has a hinged door, molded-in padlock hasps for locking, and interior panel for attaching APs. Enclosure is paintable.

NOTE: 6 GHz Access Points (e.g. Wi-Fi 6E) may only operate outdoors in the United States in the Standard Power mode (requiring AFC coordination). Low Power Indoor (LPI) Access Points are restricted to indoor only operation.

Key Features and Benefits
  • Designed for protecting leading vendors’ enterprise APs and DAS remotes, inside and outside
  • Hinged cover, latchable, lockable
  • Three sizes available with opaque or clear covers

Technical Specifications
  • Design: Polycarbonate NEMA AP enclosure designed for wall or mast mounting indoors or outdoors, where secure mounting is required. Large enough for APs with external dipole antennas. Hinged, lockable door
  • Performance: Designed to NEMA 1, 2, 4, 4X, 12, and 13, and IEC529-IP66 specifications for indoor/ outdoor wet, dirty, or corrosive environments. UV stabilized for exposure to direct sunlight. Transparent to wireless signals. Temperature rating from -40 to 70°C. Paintable
  • Hinged, gasketed door with hasps for padlock
  • Internal plastic universal mounting panel
  • Construction: UL 94-5VA Light Gray PBT/PC Blended Plastic Enclosure Base & Latches, UL 94-5VA Light Gray PBT/PC Blended Plastic Enclosure Cover (For -00 SKUs Only), UL 94V-0 Clear Polycarbonate Enclosure Cover (For -C SKUs Only), UL 94-HB Light Gray ABS Plastic Universal Mounting Panel, 18 Ga. White Powder Coated Steel T-Bar Bracket, 0.047 in. Stainless Steel Mounting Brackets
  • AP max. operating temperature should be de-rated by 9° C inside the enclosure, when solar loading is not present
  • For outdoor installation, the 1024 is a very light grey to reduce solar loading. Painting the 1024 a darker color will increase solar loading. Avoid mounting the 1024 where it is directly exposed to the sun

Product Includes:
  • (1) Enclosure
  • (1) Universal Mounting Panel
  • (1) T-Bar Bracket (not included in 1024-31237 and 1024-31237-C)
  • (4) Mounting Brackets
  • (8) M5 x 10 mm Phillips Pan Head Screws
  • (4) #6 x 5/16 in. Flat Head Thread-Forming Screws
  • (4) #6 x 5/16 in. Pan Head Thread-Forming Screws
  • Installation Instructions