Shopping List
Loading...
Loading...
Shopping List
Loading...
Loading...

37-104X-ARAP535-S

Retrofit Trim for Oberon Model 1040 & 1044 Series Products, HPE Aruba AP-535, Spring Attached

MSRP $105.00
Trim StyleAP-Specific
Access Point VendorAruba
Access Point ModelAruba AP-535
Product Description

Interchangeable trims simplify AP upgrades and replacements. This is a retrofit trim for Oberon® In-Plane™ Recessed Mounts 1040 or Oberon® In-Plane™ Recessed Mounts 1044, which is designed to swap out and replace the existing trim.

Oberon Retrofit Trims 1040/1044 will no longer be manufactured after May 1, 2025, and will be replaced by Oberon Retrofit Trims 1040/1042/1043/1044. The new trim has a raised bevel style. 

Key Features and Benefits
  • Fits Oberon Model 1040 and 1044 
  • AP and antennas mount flush to the ceiling, providing an aesthetic, professionally installed appearance 
  • Easy to install, no lose hardware

Technical Specifications
  • Trim attaches with torsion spring 
  • Construction: White Powder Coated Aluminum Trim, Galvanized Steel AP Mounting Bracket 
  • Size: 13.92 x 13.92 in. (354 x 354 mm)

Product Includes:
  • (1) AP specific Trim and bracket

Access Point Vendor
  • Aruba
Access Point Model
  • Aruba AP-535