Shopping List
Loading...
Loading...
Shopping List
Loading...
Loading...

37-104X-COAP9130-S2

Beveled Retrofit Squircle Trim for Oberon Model 1042 & 1043 Series Products, Cisco 9130 Access Point, Spring Attached

MSRP $105.00
Trim StyleAP-Specific
Access Point VendorCisco
Access Point ModelCisco C9130AXI
Product Description

Interchangeable trims simplify AP upgrades and replacements. This is a retrofit trim for Oberon® In-Plane™ Recessed Mounts 1040, 1042, 1043 or 1044. Select the trim to match the new AP and replace the existing trim with the new trim and AP.

Key Features and Benefits
  • Fits Oberon In-Plane Recessed Mounts 1040, 1042, 1043 and 1044
  • AP-specific trim mounts flush to the ceiling, providing an a aesthetic, professionally installed appearance
  • Easy to install, no loose hardware
Technical Specifications
  • Trim attaches with torsion spring
  • Construction: White powder coated steel trim, galvanized steel AP mounting bracket
  • Size: 13.5" x 13.5" (343 mm x 343 mm)
Product Includes:
  • (1) AP specific trim and mounting bracket
Access Point Vendor
  • Cisco
Access Point Model
  • Cisco C9130AXI