
Oberon In-Plane Recessed Mounts 1044

Oberon In-Plane Recessed Mounts 1044

Oberon In-Plane Recessed Mounts 1044

Oberon In-Plane Recessed Mounts 1044

Oberon In-Plane Recessed Mounts 1044





Shopping List
Loading...
Loading... 1044-ND

Oberon In-Plane Recessed Mounts 1044

Oberon In-Plane Recessed Mounts 1044

Oberon In-Plane Recessed Mounts 1044

Oberon In-Plane Recessed Mounts 1044

Oberon In-Plane Recessed Mounts 1044





Recessed Suspended Ceiling Access Point Installation Kit, 3"H x 11"W x 11"D (76 mm x 279 mm x 279 mm) Back Box, No Trim, Pairs with 37-104X-S Series Trims
MSRP $120.00
Trim Style | Not Applicable |
Access Point Vendor | Not Applicable |
Access Point Model | Not Applicable |
Product Description
The Oberon® In-Plane™ Recessed Mounts 1044 is an economical, aesthetic, and easy-to-install suspended ceiling mounting kit for APs and antennas from most vendors. A cutout is made in the ceiling tile, the tile bridge and back box is placed above the ceiling panel, and the access point or antenna is attached to the white trim. AP/antenna/trim assembly is then drawn into the back box with a torsion spring, much like a recessed lighting fixture, with only the front face exposed for optimal wireless coverage. The AP trim is easily swapped for new trim when AP brand or model changes.
Key Features and Benefits
- Install and conceals APs and antennas from most vendors’ in suspended ceilings
- AP mounts flush to the ceiling, providing an aesthetic, professionally installed appearance
- 20 ga. galvanized steel tile bridge and adjustable hanger wire prevent ceiling panel sag or cracking
- Easy to install, no lose hardware
Technical Specifications
- Design: Economical, suspended ceiling installation kit for APs and antennas. AP mounts in interchangeable bracket and trim, providing a professional finish. (Model 1044-FL and -FLRD only: AP mounts in recessed box, and ABS plastic cover fastens to recessed box with torsion springs, providing a low profile, professional finish). Designed for all leading vendors’ APs, as identified in Oberon’s Model 1044 configuration guide
- Performance: UL listed for low voltage applications, and designed to meet NEC300-22 and 300-23 for plenum installations. De-rate AP operating temperature range by 10°C when mounted in enclosure
- AP/antenna trim is interchangeable for other APs or antennas. Trim attaches with torsion springs
- Firestop grommet for insertion into back-box, large enough for 2 Cat6A cables
- 1 in. trade size knockouts in two walls
- Adjustable hanger wire to support enclosure and installed equipment independent of the ceiling system
- Solid back-box fills opening behind AP, creating an effective fire, smoke and dust barrier to simplify ICRA compliance.
- Construction: 20 ga. galvanized steel back-box and tile bridge, white powder coated steel trims. Model 1044-FL and -FLRD only: UL 94-5VA ABS Plastic cover.
- Constructed to be compliant with City of Chicago Environmental Air (CCEA) plenum requirements
- Maximum weight inside enclosure is 25 lbs.
- Size: Back-box is 11 x 11 x 3 in. (280 x 280 x 76 mm). -FL Cover: 13.5 x 13.5in. -FLRD Cover: 16.5 in. round
- Suitable for both North American and European (metric) ceilings
Product Includes:
- (1) Backbox
- (1) Trim, Specific to Access Point
- (1) Dual Cable Egress Firestop Grommet
- (1) 1 in. Trade Size Conduit Connector
- (4) Hanger Wires
- Access Point Attachment Hardware
- (1) T-Bar Bracket (For -FL and -ANTMNT SKUs Only)
- (1) Cisco Mounting Bracket (For -FL SKUs Only)
Access Point Vendor
- Not Applicable
Access Point Model
- Not Applicable