
Shopping List
1043-FLRD

Recessed Wall & Hard-Lid Ceiling Access Point Installation Kit for New Construction, 3"H x 11"W x 11"D (76 mm x 279 mm x 279 mm) Back Box, Spring-Attached Low-Profile White Plastic Cover, Round
Trim Style | Plastic Cover |
Access Point Vendor | Various |
Access Point Model | Various |
Product Description
Oberon® In-Plane™ Recessed Mounts 1043 offers the simplest way to mount access points and antennas from most leading vendors into new construction (drywall/sheetrock) ceilings up to 1.5 in. thick, for an aesthetic, professional installation. The back-box is fastened to the ceiling joists, and the new ceiling is cut around the box. When construction is complete, the access point fastens to the appropriate trim, and the trim attaches to the back-box with torsion springs. The AP is recessed into the ceiling much like a recessed light fixture with only the front face exposed for optimal wireless coverage. The AP/antenna trim is easily swapped when AP/antenna brand or model changes.
Key Features and Benefits
- Install and conceal APs and antennas from most vendors into new construction hard ceiling environments
- AP and antennas mount flush to the ceiling, providing an aesthetic, professionally installed appearance
- Easy to install, no lose hardware
Technical Specifications
- Design: Economical, recessed hard ceiling installation kit for APs and antennas. For new construction drywall, sheetrock, gypsum board ceiling. AP mounts in interchangeable bracket and trim, providing a professional finish. (Model 1043-FL and -FLRD only: AP mounts in recessed box, and ABS plastic cover fastens to recessed box with torsion springs, providing a low profile, professional finish). Designed for all leading vendors’ APs.
- Performance: UL listed for low voltage applications, and designed to meet NEC300-22 and 300-23 for plenum installations. De-rate AP operating temperature range by 10°C when mounted in enclosure
- AP/antenna bracket and trim is interchangeable for other APs or antennas, without removing back-box. Trim attaches with torsion spring
- Model 1043-FL and -FLRD only: ABS plastic cover is paintable and is virtually transparent to wireless signals. Plastic covers are interchangeable with other Oberon vendor specific AP trims
- Model 1043-ANTMNT only: White powder coated steel antenna mounting plate. 1 in. knockouts for up to five ceiling mounted antennas from most vendors. Also can be used as a temporary blanking plate
- Universal AP mounting plate or T-bar bracket accommodates APs from leading vendors
- Firestop grommet for insertion into back-box, large enough for 2 Cat6A cables
- 1 in. trade size knockouts in two walls
- Adjustable box mounting brackets secure enclosure into ceiling joists
- Solid back-box fills opening behind AP, creating an effective fire, smoke and dust barrier to simplify ICRA compliance
- Construction: 20 ga. galvanized steel back-box, white powder coated steel trims. Model 1043-FL and FLRD only: UL 94-5VA ABS Plastic cover
- Constructed to be compliant with City of Chicago Environmental Air (CCEA) plenum requirements
- Maximum weight inside enclosure is 25 lbs.
- Size: Back-box is 11 x 11 x 3 in. (280 x 280 x 76 mm. -FL Cover: 13.5 in. x 13.5 in. -FLRD Cover: 16.5 in. round
- Suitable for both North American and European (metric) ceilings
Access Point Vendor
- Arista
- Aruba
- Cisco
- Extreme
- Fortinet
- Juniper
- Ruckus
Access Point Model
- Arista C-200
- Aruba AP-505
- Cisco C9105AXI
- Cisco C9115AXI
- Cisco C9120AXI
- Cisco C9130AXI
- Cisco CW9162I
- Cisco CW9172I
- Extreme AP305C
- Extreme AP310i
- Extreme AP410i
- Extreme AP3000
- Fortinet FAP-221E
- Fortinet FAP-231G
- Fortinet FAP-241K
- Fortinet FAP-431F
- Fortinet FAP-431G
- Fortinet FAP-831F
- Juniper BT11
- Juniper AP21
- Juniper AP24
- Juniper AP33
- Juniper AP34
- Juniper AP43
- Juniper AP45
- Ruckus R350