
Oberon In-Plane Recessed Mounts 1040
Shopping List
Loading...
Loading... 1040-CCOAP

Oberon In-Plane Recessed Mounts 1040
Steel Recessed Suspended Ceiling Access Point Installation Kit, Panel Bridge, Spring-Attached Cisco 2600/2700/3500/3600/3700 Series Trim
MSRP $120.00
Trim Style | AP-Specific |
Access Point Vendor | Cisco |
Access Point Model | Various |
Product Description
Oberon® In-Plane™ Recessed Mounts 1040 are an economical cloud/canopy/suspended ceiling mounting kit for most vendors’ access points and antennas. A cutout is made in the ceiling panel, the panel bridge is placed above the ceiling panel, and the access point is attached to the white trim. The access point and trim assembly is then drawn into the panel bridge with a torsion spring, much like a recessed lighting fixture, with only the front face exposed for optimal wireless coverage. When the AP brand or model changes, the AP trim is easily swapped for new trim.
Key Features and Benefits
- Install and conceals APs and antennas from most vendors’ in cloud or canopy ceiling panels
- AP mounts flush to the ceiling, providing an aesthetic, professionally installed appearance
- 20 ga. galvanized steel panel bridge and adjustable hanger wire prevent ceiling panel sag or cracking
- Easy to install, no lose hardware
Technical Specifications
- Design: Recessed installation kit for installing APs and antennas in cloud, canopy, or suspended ceiling panels. AP mounts in interchangeable bracket and trim, providing a professional finish. (Model 1040-FL and -FLRD only: AP mounts in recessed box, and ABS plastic cover fastens to recessed box with torsion springs, providing a low profile, professional finish). Designed for all leading vendors’ APs, as identified in Oberon’s Model 1040 configuration guide
- Performance: UL listed for low voltage applications and designed to meet NEC300-22 and 300-23 for plenum installations
- AP/antenna trim is interchangeable for other APs or antennas. Trim attaches with torsion springs
- Model 1040-FL and -FLRD only: ABS plastic cover is paintable and is virtually transparent to wireless signals. Plastic covers are interchangeable with other Oberon vendor specific AP trims
- Model 1040-ANTMNT only: White powder coated steel antenna mounting plate. 1 in. knockouts for up to five ceiling mounted antennas from most vendors. Also can be used as a temporary blanking plate
- Adjustable hanger wire to support enclosure and installed equipment independent of the ceiling system
- Construction: 20 ga. galvanized steel panel bridge, white powder coated steel trims. Model 1040-FL and -FLRD only: UL 94-5VA ABS Plastic cover
- Size: 23.375 x 16 x 3 in. (594 x 406 x 76mm). ). -FL Cover: 13.5 in. x 13.5 in. -FLRD Cover: 16.5 in. round
- Suitable for both North American and European (metric) sized ceilings
Product Includes:
- (1) Ceiling Panel Bridge
- (1) AP specific Trim and bracket
- (1) ABS Plastic cover and Universal AP mounting plate (Model 1040-FL and -FLRD only)
- (1) 6’ hanger wire
- Access Point Attachment Hardware
- Installation instructions
Access Point Vendor
- Cisco
Access Point Model
- Cisco 1602i
- Cisco 2602i
- Cisco 2702i
- Cisco 3502i
- Cisco 3602i
- Cisco 3702i