Shopping List
Loading...
Loading...

Oberon Hi-Point Open-Ceiling and Surface Mounts 900-HC

2 Options
Customize Your Product
Color
Explore Sizes & Options
Filter
Product No. Add to List Add
900-HC-BK
View Details
Various
Open Ceiling Hanging Conduit, Hard Ceiling Surface Mount, Wall Surface Mount
Black
$85.00
900-HC-WH
View Details
Various
Open Ceiling Hanging Conduit, Hard Ceiling Surface Mount, Wall Surface Mount
White
$85.00
Product Description

Oberon® Hi-Point™ Open-Ceiling and Surface Mounts 900-HC is designed to conveniently and securely mount APs from all leading vendor's directly onto hanging conduit in open ceilings, or surface mount on walls. Hinged design facilitates standards compliant termination of horizontal cable inside box, and connecting patch cord to AP. Available in white and black. Add a matching black AP cover to help to conceal AP in open ceiling environments.

Key Features and Benefits
  • Conveniently install and conceal APs in open ceilings
  • Built-in mounting features for Cisco and HP Aruba APs, and universal T-bar mount for all other AP vendors
  • Enables AP to be mounted in preferred horizontal orientation
Technical Specifications
  • Provides for location to terminate local patch cord inside box
  • AP cover accessory can help to conceal AP in open ceiling environments. See the AP Cover Accessory Guide in the Resources section below
  • Design: Hanging conduit or wall mount box for APs. Designed to mount AP directly to conduit hanging from ceiling. Facilitates structured cabling compliant termination of horizontal cable inside box, and connecting patch cord to AP
  • Low-profile hinged construction. Base fastens to conduit, AP fastens to cover. Cover snaps closed on base. No lose hardware
  • Available in White and Black
  • Kensington lock slot to protect AP and cabling
  • Knockouts: (1) 1 in. trade conduit knockout for hanging conduit, (2) ¾ in. trade conduit, (2) ½ in. trade conduit, (2) Keystone jack module, (1) TIA 569-B compliant furniture faceplate for 2 jack modules
  • Construction: 20 ga. powder-coated steel
  • Size: 6.25 x 6.25 x 2.0 in. (159 x 159 x 51 mm)