
Oberon Hi-Point Open-Ceiling and Surface Mounts 900-00
Shopping List
Loading...
Loading... 910-00

Oberon Hi-Point Open-Ceiling and Surface Mounts 900-00
Universal Open Ceiling Mount for Wi-Fi Access Points
MSRP $85.00
Access Point Vendor | Various |
Application | Open Ceiling Threaded Rod |
Physical Security | Not Applicable |
Color | Clear |
Product Description
Oberon® Hi-Point™ Open-Ceiling and Surface Mounts 900-00 mounts and secures Cisco, Meraki, and HP Aruba APs directly on the wall or hard ceiling, with a convenient location to terminate the cabling. The 900-00 can be mounted directly over a wall outlet or cable cutout in the wall or ceiling. The 900-00 back plate is fastened to the wall, the AP is fastened to the 900-00 front plate, cabling is terminated inside, and the two halves are fastened together to form a low profile surface mount box. Available in white.
Key Features and Benefits
- Conveniently surface mount APs on walls or hard ceilings
- Built-in mounting features for Cisco, Meraki, and HP Aruba AP
- Provides for location to terminate local patch cord inside box
Technical Specifications
- Design: Surface mount box for APs. Designed to mount AP directly over wall outlet or anywhere on ceiling or wall with cable fed through, or surface raceway or conduit. Facilitates structured cabling compliant termination of horizontal cable inside box, and connecting patch cord to AP
- Low-profile 2-part construction. Base fastens to wall, AP fastens to cover. Cover slides onto base and fastens
- Available in White
- Kensington lock slot to protect AP and cabling
- Knockouts: (2) ¾ in. trade conduit, (2) Keystone jack module, (1) TIA 569-B compliant furniture faceplate for 2 jack modules
- Construction: 20 ga. powder-coated steel
- Size: 6.31 x 6.20 x 2.05 in. (160.274 x 157.48 x 52.07 mm)
Access Point Vendor
- Arista
- Aruba
- Cisco
- Extreme
- Fortinet
- Juniper
- Meraki
- Ruckus
- Ubiquiti
Access Point Model
- Arista C-200
- Arista C-230
- Arista C-230E
- Arista C-250
- Arista C-260
- Arista C-330
- Arista C-360
- Arista C-460
- Arista C-460E
- Aruba AP-325
- Aruba AP-335
- Aruba AP-345
- Aruba AP-504
- Aruba AP-505
- Aruba AP-514
- Aruba AP-515
- Aruba AP-518
- Aruba AP-534
- Aruba AP-535
- Aruba AP-555
- Aruba AP-615
- Aruba AP-635
- Aruba AP-655
- Aruba AP-734
- Aruba AP-735
- Aruba AP-755
- Cisco 1602i
- Cisco 1702i
- Cisco 2602i
- Cisco 2702i
- Cisco 2802i
- Cisco 3502i
- Cisco 3602i
- Cisco 3702i
- Cisco 3802i
- Cisco 4802i
- Cisco C9105AXI
- Cisco C9115AXI
- Cisco C9115AXE
- Cisco C9120AXI
- Cisco C9120AXE
- Cisco C9120AXP
- Cisco C9130AXI
- Cisco C9130AXE
- Cisco C9136I
- Cisco CW9162I
- Cisco CW9164I
- Cisco CW9166I
- Cisco CW9166D1
- Cisco CW9176I
- Cisco CW9176D1
- Cisco CW9178I
- Extreme AP305C
- Extreme AP305CX
- Extreme AP310i
- Extreme AP310e
- Extreme AP410i
- Extreme AP410e
- Extreme AP410C
- Extreme AP505i
- Extreme AP510i
- Extreme AP510e
- Extreme AP510C
- Extreme AP510CX
- Extreme AP650
- Extreme AP650X
- Extreme AP3000
- Extreme AP3000X
- Extreme AP4000
- Extreme AP5010
- Extreme AP5020
- Fortinet FAP-221E
- Fortinet FAP-231G
- Fortinet FAP-234F
- Fortinet FAP-241K
- Fortinet FAP-431F
- Fortinet FAP-431G
- Fortinet FAP-432F
- Fortinet FAP-432G
- Fortinet FAP-441K
- Fortinet FAP-831F
- Juniper BT11
- Juniper AP21
- Juniper AP24
- Juniper AP32
- Juniper AP32E
- Juniper AP33
- Juniper AP34
- Juniper AP41
- Juniper AP41E
- Juniper AP43
- Juniper AP43E
- Juniper AP45
- Juniper AP45E
- Juniper AP47
- Juniper AP47D
- Juniper AP47E
- Juniper AP64
- Meraki MR28
- Meraki MR36
- Meraki MR44
- Meraki MR46
- Meraki MR46E
- Meraki MR56
- Meraki MR57
- Ruckus R350
- Ruckus R550
- Ruckus R650
- Ruckus R750
- Ruckus R850
- Ruckus R560
- Ruckus R760
- Ruckus R670
- Ruckus R770
- Ubiquiti UAP-U6-PRO
- Ubiquiti UAP-U6-LITE
- Ubiquiti UAP-U6-PLUS
- Ubiquiti UAP-U6-LR
- Ubiquiti UAP-U6-MESH-PRO
- Ubiquiti UAP-U6-ENTERPRISE
- Ubiquiti UAP-U7-PRO
- Ubiquiti UAP-U7-PRO-MAX
- Ubiquiti UAP-E7