Shopping List
Loading...
Loading...

Oberon Hi-Bar Surface-Mount Enclosures 1016

2 Options
Customize Your Product
Door Style
Explore Sizes & Options
Filter
Product No. Add to List Add
1016-00
View Details
Opaque
$180.00
Translucent
$180.00
Product Description

Non-metallic Oberon® Hi-Bar™ Surface-Mount Enclosures 1016 secures and protects APs, wireless routers, and multiple networking components in offices, hotels, retail locations and other indoor venues. This rugged polycarbonate plastic enclosure is virtually transparent to wireless signals so APs with integrated antennas or small detachable antennas may be protected. The box can be mounted directly over the telecom outlet, and power strip and cabling can be neatly concealed. Cable raceway or conduit can be conveniently terminated. 

Key Features and Benefits
  • Accommodates most vendors’ enterprise access points with external antennas
  • Locking, fully-hinged door
  • Simplify code, industry directives, policy, and aesthetics compliance
Technical Specifications
  • Design: AP enclosure designed to be surface mounted on hard-lid ceilings or walls. Designed to accommodate APs with integrated or non-detachable antennas and external antennas
  • Performance: Paintable, impact resistant polycarbonate plastic enclosure is virtually transparent to wireless signals
  • Oberon™ Hi-Bar™ Surface-Mount Enclosures 1016 shaped locking, fully hinged door, keyed alike
  • Universal T-bar for most vendors APs
  • Opening in back allows for placement directly over outlet
  • Twist outs in sidewalls for conduit or raceway
  • Construction: UL 94-V0 Classified polycarbonate. Textured white body and door
  • Size: 12 x 18 x 5.15 in. (305 x 457 x 131 mm)
Product Includes:
  • (1) Unit
  • (1) T-bar bracket
  • (2) Keys for lock
  • (2) 1/2 in. Nylon spacer
  • (2) #6 x 7/8 in. screw
  • (2) #6 x 1/4 in. screw
  • Installation instructions