Shopping List
Loading...
Loading...

Oberon Hi-Bar Surface-Mount Enclosures 1015

4 Options
Customize Your Product
Door Style
Explore Sizes & Options
Filter
Product No. Add to List Add
1015-1313-C
View Details
Translucent
13.9" (353 mm)
13.9" (353 mm)
4.4" (112 mm)
$150.00
1015-00
View Details
Opaque
11.1" (282 mm)
11.3" (287 mm)
4.4" (112 mm)
$115.00
Translucent
11.1" (282 mm)
11.3" (287 mm)
4.4" (112 mm)
$115.00
1015-1313
View Details
Opaque
13.9" (353 mm)
13.9" (353 mm)
4.4" (112 mm)
$150.00
Product Description

Oberon® Hi-Bar™ Surface-Mount Enclosures 1015 secures and protects Wi-Fi and Small Cell APs in residence halls, hotels, retail locations and other indoor venues. This rugged ABS plastic enclosure is virtually transparent to wireless signals so APs with integrated antennas or small detachable antennas may be protected. The box can be mounted directly over the telecommunication outlet, and cable raceway or conduit can be conveniently terminated.

Key Features and Benefits
  • Accommodates most vendors’ APs
  • Locking, fully-hinged door
  • Simplify code, industry directives, policy, and aesthetics compliance
Technical Specifications
  • Design: Wi-Fi AP enclosure designed to be surface mounted on hard-lid ceilings or walls. Designed to accommodate APs with integrated or non-detachable antennas
  • Performance: Ventilated, paintable, impact resistant ABS plastic enclosure is virtually transparent to wireless signals
  • Oberon™ Hi-bar™ shaped, locking, fully hinged door, keyed alike
  • Universal T-bar for most vendors’ APs, mounting features for Cisco and Meraki APs
  • Opening in back allows for placement directly over outlet
  • Twist outs in sidewalls for conduit or raceway
  • Construction: White Textured UL94-HB ABS Plastic Enclosure Base, White Textured UL94-HB ABS Plastic Enclosure Cover (For -00 SKUs Only), Clear Textured UL94-HB ABS Plastic Enclosure Cover (For -C SKUs Only), 18 Ga. White Powder Coated Steel T-Bar Bracket, 14 Ga. White Powder Coated Steel Right-Angle Bracket (For -RAB SKUs Only)
  • Exterior Size: 11.10 x 11.10 x 4.40 in. (281.9 x 281.9 x 111.8 mm)
  • Interior Size: 10.75 x 9.5 x 4.25 in. (273.1 x 241.3 x 108 mm)
Product Includes:
  • (1) Enclosure with Keyed Lock
  • (1) T-Bar Bracket
  • (4) #6 x 5/16 in. Flat Head Thread-Forming Screws for Plastic
  • (4) #6 x 5/16 in. Pan Head Thread-Forming Screws for Plastic
  • (4) Cushioning Washers
  • (2) Keys for Lock
  • (1) Right-Angle Bracket (For -RAB SKUs Only)
  • (4) #10 x 3/8 in. Pan Head Screws (For -RAB SKUs Only)
  • (2) Hollow Tip Wall Anchors (For -RAB SKUs Only)