
Oberon Hi-Bar Surface-Mount Enclosures 1014
Shopping List
Loading...
Loading... 1014-IND-C

Oberon Hi-Bar Surface-Mount Enclosures 1014
13.4" (340 mm) Hi-Bar Indoor Plastic Wi-Fi Access Point Enclosure with Translucent Screw-on Cover
MSRP $145.00
Cover Style | Clear |
Access Point Vendor | Various |
Access Point Model | Various |
Product Description
Hi-Bar™ 1014 is a compact Wi-Fi Access Point enclosure designed specifically to protect indoor APs in challenging indoor environments. This rugged polycarbonate enclosure protects the AP and associated cabling from tampering and disconnect and is virtually transparent to wireless signals. Hi-Bar 1014 features a smooth exterior design and a sealed cover that attaches with tamper-resistant screws and is paintable to match inteiror finish. Available with opaque or clear cover and with solid or vented enclosure.
Key Features and Benefits
- For indoor use, smooth exterior finish, mounts flush to the wall
- Virtually transparent to wireless signals
- Plastic is easily drilled and machined for custom cable ingress and installation
- Enclosure is paintable
- Cover attaches with four tamper resistant stainless steel screws
- Ligature-resistant design minimizes points of attachment when used in ceiling applications in behavioral health areas
Technical Specifications
- Design: Compact, rugged, impact-resistant polycarbonate Wi-Fi AP enclosure designed for surface mounting AP indoors. Conceal and protect AP and cabling from tampering and disconnect
- Performance: Designed to NEMA 1, 2, 4, and 12 for indoor environments. Virtually transparent to wireless signals. Paintable
- Screw on cover with gasket. Cover screws must be torqued to 8 in-lbs. Cover screws are recessed into cover. Comes with standard and tamper resistant screws
- Internal universal T-bar bracket to attach most vendor’s APs
- Construction: Gray Textured UL94-V0 Polycarbonate Enclosure Base and Cover (Cover is also available clear); White Powder Coated 18 Ga. (1.2 mm) Steel T-Bar, Stainless Steel Cover Screws
- Exterior Size: 11.02 in. x 9.30 in. x 3.96 in. (280 mm x 236 mm x 100 mm)
- Interior Size: 10.74 in. x 9.02 in. x 3.68 in. (273 mm x 229 mm x 94 mm)
Product Includes:
- (1) Enclosure
- (1) T-Bar Bracket
- (4) Captive Torx Lid Screws
- (4) Thread-Forming Screws for Plastic
- Installation Instructions
Access Point Vendor
- Arista
- Aruba
- Cisco
- Extreme
- Fortinet
- Juniper
- Meraki
- Ruckus
- Ubiquiti
Access Point Model
- Arista C-200
- Aruba AP-505
- Cisco C9105AXI
- Cisco C9115AXI
- Cisco C9120AXI
- Cisco CW9162I
- Cisco CW9172I
- Extreme AP305C
- Extreme AP3000
- Fortinet FAP-221E
- Fortinet FAP-231G
- Fortinet FAP-241K
- Fortinet FAP-431F
- Juniper BT11
- Juniper AP21
- Juniper AP24
- Juniper AP33
- Ruckus R350