
Oberon H-Plane Right-Angle Surface Mounts 1011

Oberon H-Plane Right-Angle Surface Mounts 1011

Oberon H-Plane Right-Angle Surface Mounts 1011

Oberon H-Plane Right-Angle Surface Mounts 1011




Shopping List
Loading...
Loading... 1011-00-WH

Oberon H-Plane Right-Angle Surface Mounts 1011

Oberon H-Plane Right-Angle Surface Mounts 1011

Oberon H-Plane Right-Angle Surface Mounts 1011

Oberon H-Plane Right-Angle Surface Mounts 1011




Right-Angle Wi-Fi Access Point Wall Mount / White
MSRP $95.00
Access Point Vendor | Various |
Access Point Model | Various |
Physical Security | Not Applicable |
Color | White |
Product Description
Achieve optimal wireless coverage by mounting Wi-Fi AP in preferred horizontal orientation on walls. This Oberon® H-Plane™ Right-Angle Surface Mounts 1011 has a hinged, snap-down cover and sidewalls to help conceal cabling and can be placed directly over data outlet. Mounting features for Cisco and Aruba Networks APs and includes universal T-bar for most other vendors’ APs. Attractive powder-coated steel finish. Ideal for hard lid environments such as hotels and retails spaces. Optional locking version. Add a matching black AP cover to help to conceal AP in open ceiling environments.
Key Features and Benefits
- Aesthetic right angle bracket, designed for mounting most vendors’ enterprise APs on the wall
- Enables AP to be mounted in the preferred horizontal orientation
- Can be mounted directly over telecommunications outlet, concealing outlet, connectors, and cabling
- Optional locking version (-L) secures network connection and cabling
- AP cover accessory can help to conceal AP in open ceiling environments. See the AP Cover Accessory Guide in the Resources section below
Technical Specifications
- Design: Wedge shaped right-angle mounting bracket with cover for securing Wi-Fi APs on walls. Designed to mount the AP in the preferred horizontal orientation. Accommodates most vendors’ APs
- Knockouts on two sidewalls for 1 in. trades size conduit connectors
- Hinged (-00) or locking (-L) cover to conceal cabling
- Mounting features to directly attach Cisco and Aruba APs. Also Includes adjustable T-bar bracket for attaching most vendors’ APs
- Construction: 20 ga. white powder-coated steel
- Size: 9 x 7 x 5 in. (229 x 178 x 127 mm)
Product Includes:
- (1) Right-angle wall mount bracket with cover
- (1) T-bar bracket
- (4) #6-32 x 3/8 in. Screws
- (1) Cable tie to secure AP to mount
- (1) Mounting screw template
- (2) Keys (-L, locking versions only)
- Installation instructions
Access Point Vendor
- Arista
- Aruba
- Cisco
- Extreme
- Fortinet
- Juniper
- Meraki
- Ruckus
- Ubiquiti
Access Point Model
- Arista C-200
- Aruba AP-505
- Aruba AP-515
- Aruba AP-535
- Aruba AP-615
- Aruba AP-635
- Aruba AP-735
- Cisco C9105AXI
- Cisco C9115AXI
- Cisco C9120AXI
- Cisco C9130AXI
- Cisco C9136I
- Cisco CW9162I
- Cisco CW9164I
- Cisco CW9166I
- Cisco CW9166D1
- Cisco CW9172I
- Cisco CW9176I
- Cisco CW9176D1
- Cisco CW9178I
- Extreme AP305C
- Extreme AP310i
- Extreme AP410i
- Extreme AP410C
- Extreme AP3000
- Extreme AP4000
- Fortinet FAP-221E
- Fortinet FAP-231G
- Fortinet FAP-241K
- Fortinet FAP-431F
- Fortinet FAP-431G
- Fortinet FAP-441K
- Fortinet FAP-831F
- Juniper BT11
- Juniper AP21
- Juniper AP24
- Juniper AP33
- Juniper AP34
- Juniper AP43
- Juniper AP45
- Juniper AP45E
- Juniper AP47
- Juniper AP47D
- Meraki MR28
- Meraki MR36
- Ruckus R350
- Ubiquiti UAP-U6-PRO
- Ubiquiti UAP-U6-LITE
- Ubiquiti UAP-U6-PLUS
- Ubiquiti UAP-U6-ENTERPRISE
- Ubiquiti UAP-U7-PRO
- Ubiquiti UAP-U7-PRO-MAX
- Ubiquiti UAP-E7