
Oberon Hi-Bar Surface-Mount Enclosures 1016
Shopping List
Loading...
Loading... 1016-C

Oberon Hi-Bar Surface-Mount Enclosures 1016
18 in. Hi-Bar Plastic Wi-Fi Access Point Lock Box with Translucent Door
MSRP $180.00
Door Style | Translucent |
Product Description
Non-metallic Oberon® Hi-Bar™ Surface-Mount Enclosures 1016 secures and protects APs, wireless routers, and multiple networking components in offices, hotels, retail locations and other indoor venues. This rugged polycarbonate plastic enclosure is virtually transparent to wireless signals so APs with integrated antennas or small detachable antennas may be protected. The box can be mounted directly over the telecom outlet, and power strip and cabling can be neatly concealed. Cable raceway or conduit can be conveniently terminated.
Key Features and Benefits
- Accommodates most vendors’ enterprise access points with external antennas
- Locking, fully-hinged door
- Simplify code, industry directives, policy, and aesthetics compliance
Technical Specifications
- Design: AP enclosure designed to be surface mounted on hard-lid ceilings or walls. Designed to accommodate APs with integrated or non-detachable antennas and external antennas
- Performance: Paintable, impact resistant polycarbonate plastic enclosure is virtually transparent to wireless signals
- Oberon™ Hi-Bar™ Surface-Mount Enclosures 1016 shaped locking, fully hinged door, keyed alike
- Universal T-bar for most vendors APs
- Opening in back allows for placement directly over outlet
- Twist outs in sidewalls for conduit or raceway
- Construction: UL 94-V0 Classified polycarbonate. Textured white body and door
- Size: 12 x 18 x 5.15 in. (305 x 457 x 131 mm)
Product Includes:
- (1) Unit
- (1) T-bar bracket
- (2) Keys for lock
- (2) 1/2 in. Nylon spacer
- (2) #6 x 7/8 in. screw
- (2) #6 x 1/4 in. screw
- Installation instructions
Access Point Vendor
- Arista
- Aruba
- Cisco
- Extreme
- Fortinet
- Juniper
- Meraki
- Ruckus
- Ubiquiti
Access Point Model
- Arista C-200
- Aruba AP-505
- Cisco C9105AXI
- Cisco C9115AXI
- Cisco C9120AXI
- Cisco C9130AXI
- Cisco C9136I
- Cisco CW9162I
- Cisco CW9164I
- Cisco CW9166I
- Cisco CW9166D1
- Cisco CW9172I
- Cisco CW9176I
- Cisco CW9176D1
- Cisco CW9178I
- Extreme AP305C
- Extreme AP310i
- Extreme AP410i
- Extreme AP410C
- Extreme AP3000
- Extreme AP4000
- Fortinet FAP-221E
- Fortinet FAP-231G
- Fortinet FAP-241K
- Fortinet FAP-431F
- Fortinet FAP-431G
- Fortinet FAP-441K
- Fortinet FAP-831F
- Juniper BT11
- Juniper AP21
- Juniper AP24
- Juniper AP33
- Juniper AP34
- Juniper AP43
- Juniper AP45
- Juniper AP47
- Juniper AP47D
- Meraki MR28
- Meraki MR36
- Meraki MR44
- Meraki MR46
- Meraki MR56
- Meraki MR57
- Ruckus R350
- Ruckus R550
- Ruckus R650
- Ubiquiti UAP-U6-PRO
- Ubiquiti UAP-U6-LITE
- Ubiquiti UAP-U6-PLUS
- Ubiquiti UAP-U6-ENTERPRISE
- Ubiquiti UAP-U7-PRO
- Ubiquiti UAP-U7-PRO-MAX
- Ubiquiti UAP-E7