Oberon™ Hi-Bar™ Surface-Mount Enclosures 1015 secures and protects Wi-Fi and Small Cell APs in residence halls, hotels, retail locations and other indoor venues. This rugged ABS plastic enclosure is virtually transparent to wireless signals so APs with integrated antennas or small detachable antennas may be protected. The box can be mounted directly over the telecommunication outlet, and cable raceway or conduit can be conveniently terminated.
Features & Benefits
- Accommodates most vendors’ APs
- Locking, fully-hinged door
- Simplify code, industry directives, policy, and aesthetics compliance
Technical Specifications
- Design: Wi-Fi AP enclosure designed to be surface mounted on hard-lid ceilings or walls. Designed to accommodate APs with integrated or non-detachable antennas
- Performance: Ventilated, paintable, impact resistant ABS plastic enclosure is virtually transparent to wireless signals
- Oberon™ Hi-bar™ shaped, locking, fully hinged door, keyed alike
- Universal T-bar for most vendors’ APs, mounting features for Cisco and Meraki APs
- Opening in back allows for placement directly over outlet
- Twist outs in sidewalls for conduit or raceway
- Construction: White Textured UL94-HB ABS Plastic Enclosure Base, White Textured UL94-HB ABS Plastic Enclosure Cover (For -00 SKUs Only), Clear Textured UL94-HB ABS Plastic Enclosure Cover (For -C SKUs Only), 18 Ga. White Powder Coated Steel T-Bar Bracket, 14 Ga. White Powder Coated Steel Right-Angle Bracket (For -RAB SKUs Only)
- Exterior Size: 11.10 x 11.10 x 4.40 in. (281.9 x 281.9 x 111.8 mm)
- Interior Size: 10.75 x 9.5 x 4.25 in. (273.1 x 241.3 x 108 mm)
Includes:
- (1) Enclosure with Keyed Lock
- (1) T-Bar Bracket
- (4) #6 x 5/16 in. Flat Head Thread-Forming Screws for Plastic
- (4) #6 x 5/16 in. Pan Head Thread-Forming Screws for Plastic
- (4) Cushioning Washers
- (2) Keys for Lock
- (1) Right-Angle Bracket (For -RAB SKUs Only)
- (4) #10 x 3/8 in. Pan Head Screws (For -RAB SKUs Only)
- (2) Hollow Tip Wall Anchors (For -RAB SKUs Only)
For use with the following Wi-Fi/Small Cell Access Points:
Aerohive
AP110/120, AP20, AP250, AP320, AP330, AP340/350, AP370
Aruba
AP-205, AP-205H, AP-215, AP-225, AP-305, AP-315, AP-325, AP-335, AP-345, AP-505, AP-505H, AP-515, AP-535, AP-635
Cisco
1600i/1700i/2600i/2700i/3500i/3600i/3700i Series, 1810W Series, 1815W, 1830i/1850i Series, 2800i/3800i Series, 4800 Series, 702W, 9115AXI, 9117AX, 9120AXI, 9130AXI
Corning Spidercloud
SCRN-310, SCRN-320/SCRN-220
Extreme Networks
AP305C, AP3705i, AP3710i, AP3715i, AP3765i, AP3801i, AP3805i, AP3825i, AP4000, AP410C, AP410i, AP505i / AP510i, AP510C
Meraki
MR32/34/42, MR33, MR52/53
Mist
AP21, AP33, AP34, AP41, AP43, AP45, BT11
Proxim
ORiNOCO AP-9100
Ruckus
R310, R320, R510, R550, R610, R650, R710, R720, R730, R750, ZoneFlex H500
Ubiquiti
UniFi UAP-AC-HD, UniFi UAP-XG
Explore Product Options