33-AP3800-CVR
Oberon® Access Point Covers
Black, ABS plastic, stick on cover for larger Cisco APs
$70.00
Access Point Vendor:
Aruba
Cisco
Huawei
Access Point Model:
AP-635
9120AXI
AP7060DN
Height:
8.8" (223 mm)
Width:
8.8" (223 mm)
Depth:
2.3" (58 mm)
Material:
ABS
Finish/ Color:
Black
Use With:
1011-00-BK; 1008-00-BK; 900-00-BK; 900-HC-BK
Contact a sales rep
Helpful Downloads & Links
Description

Access Point Covers Overview

Conceal or customize the appearance of Wi-Fi APs with these detachable covers. The cover is made from an ABS plastic which is virtually transparent to wireless signals. The cover is paintable, so you can customize the color of the AP to partially conceal the AP or compliment interior color schemes. Painting the cover does not void the AP manufacturer’s warranty. Available in sizes and shapes to match most leading APs. Ideal for open, exposed structure ceilings in hospitality and retail spaces. Includes stick on cover fasteners.
 

Features & Benefits

  • Conceal Wi-Fi APs in open, exposed structure ceilings
  • Thin ABS plastic is virtually transparent to wireless signal
  • Attaches to AP with removable mushroom head fasteners (included)
  • Covers are paintable using an enamel spray paint such as Krylon (do not use oil based paint or metallic paint). The surface does not need to be treated
  • Available in sizes and shapes for all leading APs

Technical Specifications

  • Design: Attachable, paintable, black plastic cover. Conceal AP in open, exposed structure ceiling environments
  • Includes adhesive fasteners to attach cover to AP
  • Construction: 0.090 in. thick, black, UL94-5VA ABS plastic
  • Size: See the AP Cover Selection Guide in the Resources section

For use with the following Wi-Fi/Small Cell Access Points:

Aruba
AP-635
Cisco
1830i/1850i Series, 2800i/3800i Series, 9117AX
Extreme Networks
AP3935i
Huawei
AP706DN
Mist
AP41
Ubiquiti
UniFi UAP-AC-HD
  View Product Documentation