Oberon™ Access Point Covers
Helpful Downloads & Links
Product Information
Overview

Conceal or customize the appearance of Wi-Fi access points with these detachable covers. The cover is made from an ABS plastic which is virtually transparent to wireless signals. The cover is paintable, so you can customize the color of the AP to partially conceal the AP or compliment interior color schemes. Painting the cover does not void the AP manufacturer’s warranty. Available in sizes and shapes to match most leading APs. Ideal for open, exposed structure ceilings in hospitality and retail spaces. Includes stick on cover fasteners.

 
  • Conceal Wi-Fi APs in open, exposed structure ceilings
  • Thin ABS plastic is virtually transparent to wireless signal
  • Attaches to AP with removable mushroom head fasteners (included)
  • Covers are paintable using an enamel spray paint such as Krylon (do not use oil based paint or metallic paint). The surface does not need to be treated
  • Available in sizes and shapes for all leading APs
  • Design: Attachable, paintable, black plastic cover.
  • Conceal AP in open, exposed structure ceiling environments
  • Includes adhesive fasteners to attach cover to AP
  • Construction: 0.090 in. thick, black, UL94-5VA ABS plastic
  • Size: See the AP Cover Selection Guide in the Resources section
  • Made in the USA
Explore Product Options
Refine By
Refine By
  • Access Point Vendor
  • Access Point Model
  • Height
  • Width
  • Depth
  • Material
  • Finish/ Color
Explore Sizes & Options (11 Product Options)
Product Number Access Point Vendor Access Point Model Height Width Depth Material Finish/ Color Price (USD MSRP)
Loading...
Loading...
No Products Matching Your Filters