





Shopping List
14500-E05
Elevate™ Adjustable Containment Solution Panel; 34"-60" H x 27.6" W x 4.4" D (864-1524 x 700 x 111.3); Accessory; Glacier White
Cabinet Width | 27.6" (700 mm) |
Height Range | 34"-60" H (864-1524 mm) |
Color | Glacier White |
Product Description
Adjustable panels mount effortlessly on top of a row of cabinets to create a Hot Aisle Containment Duct. The panels feature a unique telescoping design that allows infinite adjustment within the specified height range. Panels are sized to match the width of each cabinet. One panel is required per cabinet.
Elevate™ Adjustable Containment Solution for Hot Aisle Containment offers a cutting-edge approach to improve data center efficiency through effective hot air management. This innovative system links two rows of cabinets, forming a sealed pathway that channels hot air from the cabinet tops to an overhead drop ceiling. This creates an efficient closed hot air return system. The solution features a telescoping two-piece panel that precisely fits between the cabinet roof and the ceiling, allowing for seamless adjustment to form a duct connecting the ZetaFrame® cabinet to the ceiling and eliminating the need for custom modifications on-site.
Key Features and Benefits
Telescoping Design
Versatile design that easily adjusts to form a duct connecting the ZetaFrame cabinet to the ceiling
Flexibility to adjust the containment height as needed, minimizing complexity and maximizing efficiency
Time to Deploy
Pre-assembled panels, no on-site fabrication required for frames or panels
No drilling required, mounts to ZetaFrame top track
Mounting hardware pre-loaded onto part
Engineered for quick setup - less than 2 minutes per panel per cabinet
Reduced deployment times
Ease of Specification
Width sizes matched to standard ZetaFrame cabinet widths
Telescoping design in 3 height ranges
Supports hot aisle containment or row level vertical exhaust duct applications
Streamlined experience with our ZetaFrame cabinet-supported containment solution
Serviceability
Sliding service panel allows access to cabling infrastructure and other overhead structures
Options for alignment to frame rear or cabinet mid-point for maximum airflow