Adjustable Containment Brush Kit
Explore Sizes & Options
Product No. | Add to List | ||
---|---|---|---|
14590-001 View Details | For 12" Cable Runway | $209.20 | |
14590-002 View Details | For 18" Cable Runway | $258.35 | |
14590-003 View Details | For 24" Cable Runway | $308.67 |
Product Description
The ACS Brush Kit provides a penetration port through the 6 mm double wall polycarbonate panel for cabling infrastructure. When properly installed, the ACS brush kit will limit air leakage through the penetration and provide edge trim to protect cabling from sharp edges. Install the ACS brush kit in a restricted service environment, such as a data center. Use indoors only, in environmentally controlled areas; do not use outdoors, in harsh environments or in air-handling spaces. The ACS brush kit is sized for use with standard cable runway sizes: 12”, 18”, and 24” width.