Door Top Seal Kit
Explore Sizes & Options
Product No. | Add to List Add | ||
---|---|---|---|
32817-702 View Details | $408.75 | ||
32817-701 View Details | $365.11 | ||
32817-E05 View Details | $438.04 | ||
32817-703 View Details | $397.48 | ||
32817-E01 View Details | $365.11 | ||
32817-706 View Details | $445.98 | ||
32817-705 View Details | $438.04 | ||
32817-E03 View Details | $397.48 | ||
32817-E04 View Details | $375.96 | ||
32817-704 View Details | $375.96 | ||
32817-E02 View Details | $408.75 | ||
32817-E06 View Details | $445.98 |
Product Description
Use with Cabinet Supported Solutions only. Flush mount and offset mount versions avail-able in three size ranges. Seals the gap above the door when the door is attached to cabi-nets over 88” (2235 mm) tall.
Key Features and Benefits
- Use with Cabinet Supported Aisle Containment Solutions only
- Seals the gap above the door when the door is attached to tall cabinets
- Use with all doors attached to the tops of cabinets that are over 88” (2235 mm) high
- Three size ranges; adjustable to match aisle width
- Flush mount and offset mount versions; use offset mount versions with the Door Standoff Kit (P/N 32870-XXX)