Shopping List
Loading...
Loading...
Shopping List
Loading...
Loading...

32728-717

Cold Aisle Containment Adjustable Height Filler Panel; 1016 mm Width; 6U; Black; 40'' (1016 mm) W x 5.3'' (135 mm) L x 14.6'' (371 mm) H

MSRP $271.61
Product Description

Adjustable Height Filler Panel is an optional accessory that is used with the Frame Supported Hot Aisle Containment (HAC) Solution and the Cabinet Supported Cold Aisle Containment (CAC) Solution. 

Key Features and Benefits
  • Use above short cabinets to fill gaps between the top of the cabinet and the Frame Supported Exhaust Duct or the Cabinet
  • Supported Ceiling Panel Kit
  • Attaches to the beams on the Frame Supported Exhaust Duct (See 32990_CUT) or Cabinet Supported Ceiling Panel Kit (See
  • 32710-32711_CUT)
  • Contains air in the enclosed aisle between adjacent rows of cabinets
  • Compatible with F-Series TeraFrame® Cabinets and GF-Series GlobalFrame® Cabinets
  • Includes vertical and horizontal seals
  • Fits snug against the top of the short cabinet and the sides of the adjacent cabinets
  • Adjusts in height, available for 3U, 6U, 9U and 11U cabinet height differences
  • Aluminum panel and steel brackets are painted glacier white or black
  • Match to width of cabinet and height of opening above cabinet