Shopping List
Loading...
Loading...

Build To Spec (BTS) Kit

79 Options
Explore Sizes & Options
Product No. Add to List Add
33000-701
View Details
$7,097.57
33000-704
View Details
$25,538.51
33000-703
View Details
$19,771.73
33000-702
View Details
$13,181.15
33000-707
View Details
$45,310.24
33000-705
View Details
$32,129.08
33000-706
View Details
$38,719.68
33000-708
View Details
$51,900.81
33000-710
View Details
$64,258.11
33000-709
View Details
$58,491.41
33000-712
View Details
$16,222.96
33000-713
View Details
$24,334.45
33000-714
View Details
$31,432.01
33000-715
View Details
$39,543.50
33000-716
View Details
$47,654.98
33000-717
View Details
$55,766.41
33000-711
View Details
$9,125.41
33000-721
View Details
$9,125.41
33000-722
View Details
$16,222.96
33000-723
View Details
$24,334.45
Product Description

Build To Spec (BTS) includes all of the components needed to construct a ceiling-supported or cabinet-supported duct system to capture and direct airflow in the contained aisle. This solution integrates with perimeter cooling, provides immediate improved cooling efficiency and is compatible with economization methods. Field fabrication duct accom-modates site differences and existing conditions.

Key Features and Benefits
  • Field-fabricated duct accommodates site differences and existing conditions
  • Compatible with a mix of cabinets – different heights, widths and depths in the same row
  • Elevated, single-piece duct allows cabinets to be removed, omitted or replaced as required
  • Translucent duct panels and transparent door panels allow light to enter the con-tained aisle
  • Doors close automatically to maintain containment and reduce recovery time
  • A complete solution maximizes performance with baffles to seal around and within cabinets and the contained aisle
  • Durable construction and maintenance-free design provide many years of use