Cart
Loading...
Loading...

EasySwing Wall-Mount Rack

30 Options
Customize Your Product
Height
Width
Color
Depth
Explore Sizes & Options
Filter
Add to Cart Add
13602-108
24.5" (622 mm) 11U
19" (483 mm)
Gray
8" (203 mm)
$319.34
13602-125
24.5" (622 mm) 11U
19" (483 mm)
Gray
25" (635 mm)
$554.53
13602-E18
24.5" (622 mm) 11U
19" (483 mm)
Glacier White
18" (457 mm)
$449.39
13604-118
38.5" (978 mm) 19U
19" (483 mm)
Gray
18" (457 mm)
$455.49
13604-125
38.5" (978 mm) 19U
19" (483 mm)
Gray
25" (635 mm)
$601.84
13604-708
38.5" (978 mm) 19U
19" (483 mm)
Black
8" (203 mm)
$364.63
13602-708
24.5" (622 mm) 11U
19" (483 mm)
Black
8" (203 mm)
$319.34
13602-718
24.5" (622 mm) 11U
19" (483 mm)
Black
18" (457 mm)
$408.58
13602-112
24.5" (622 mm) 11U
19" (483 mm)
Gray
12" (305 mm)
$370.08
13602-118
24.5" (622 mm) 11U
19" (483 mm)
Gray
18" (457 mm)
$408.57
13604-112
38.5" (978 mm) 19U
19" (483 mm)
Gray
12" (305 mm)
$415.59
13602-E25
24.5" (622 mm) 11U
19" (483 mm)
Glacier White
25" (635 mm)
$609.98
13602-E12
24.5" (622 mm) 11U
19" (483 mm)
Glacier White
12" (305 mm)
$407.10
13604-108
38.5" (978 mm) 19U
19" (483 mm)
Gray
8" (203 mm)
$364.63
13602-712
24.5" (622 mm) 11U
19" (483 mm)
Black
12" (305 mm)
$370.08
13604-725
38.5" (978 mm) 19U
19" (483 mm)
Black
25" (635 mm)
$601.83
13602-E08
24.5" (622 mm) 11U
19" (483 mm)
Glacier White
8" (203 mm)
$351.29
13604-E08
38.5" (978 mm) 19U
19" (483 mm)
Glacier White
8" (203 mm)
$401.10
13608-712
51.5" (1308 mm) 26U
19" (483 mm)
Black
12" (305 mm)
$477.07
13604-712
38.5" (978 mm) 19U
19" (483 mm)
Black
12" (305 mm)
$415.59
Product Description

EasySwing™ Wall-Mount Racks are copper and fiber ready, are easy to install, and provide easy access to the front and rear of equipment. Use to store network, communications and security equipment in telecommunication and equipment rooms or in rooms where floor space is limited. The Rack will support 85 lb (38.6 kg) of equipment. Premise cables are guided from the wall to the swing gate with included reusable cable management straps.

Key Features and Benefits
  • Swing-out rack-mount frame provides easy access to the rear of installed equipment.
  • Fiber and copper ready with 19" EIA threaded equipment mounting rails.
  • Easy to ship, inventory and install — ships flat, folds open to mount on the wall.
  • Integrated cable management straps included.
  • Swing gate can open to the right or to the left.
  • Durable, all-steel construction.