Standard Rack 6"D (150 mm)
Standard Rack 6"D (150 mm)
12 Options
Standard Rack 6"D (150 mm)
Customize Your Product
Height
Width
Color
Explore Sizes & Options
Product No. | Add to List Add | ||||
---|---|---|---|---|---|
66353-103 View Details | 7' (2.1 m) 45U | 19" (482.6 mm) | Gray | $572.76 | |
66353-503 View Details | 7' (2.1 m) 45U | 19" (482.6 mm) | Clear | $545.48 | |
66353-703 View Details | 7' (2.1 m) 45U | 19" (482.6 mm) | Black | $545.48 | |
66363-103 View Details | 7' (2.1 m) 45U | 35" (889 mm) | Gray | $797.20 | |
66363-503 View Details | 7' (2.1 m) 45U | 35" (889 mm) | Clear | $759.20 | |
66363-703 View Details | 7' (2.1 m) 45U | 35" (889 mm) | Black | $759.20 | |
66353-E03 View Details | 7' (2.1 m) 45U | 19" (482.6 mm) | Glacier White | $600.03 | |
66363-E03 View Details | 7' (2.1 m) 45U | 35" (889 mm) | Glacier White | $835.16 | |
66383-103 View Details | 7' (2.1 m) 45U | 23" (584.2 mm) | Gray | $701.17 | |
66383-503 View Details | 7' (2.1 m) 45U | 23" (584.2 mm) | Clear | $667.79 | |
66383-703 View Details | 7' (2.1 m) 45U | 23" (584.2 mm) | Black | $667.79 | |
66383-E03 View Details | 7' (2.1 m) 45U | 23" (584.2 mm) | Glacier White | $734.57 |
Product Description
Features 6" deep upright mounting channels for MDF, IDF and other high capacity distribution frame applications. The additional rack depth provides extra room for high-density equipment and cable needs.
Key Features and Benefits
- Supports 19” EIA rack-mount equipment designed for two-post panel mounting, like patch panels and network switches.
- Easy positioning of equipment with marked and numbered rack-mount spaces.
- Quick attachment of equipment with threaded equipment mounting holes and included equipment mounting screws.
- Delivers unassembled in a single carton — quick and easy bolt-together assembly takes less than 10 minutes.
- Lightweight aluminum construction for easy transport and positioning during installation.
- Integrated grounding with a built-in attachment point for a ground (earthing) connection.
- Quickly attach any CPI vertical cable manager to the side of the rack through pre-punched web channel holes.
- Floor-mount holes on the base angles make it easy to secure the rack to the floor with a concrete, wood or raised floor installation kit.