QuadraRack Server Frame
QuadraRack Server Frame
3 Options
QuadraRack Server Frame
Customize Your Product
Color
Explore Sizes & Options
Product No. | Add to List Add | ||
---|---|---|---|
15053-103 | Gray | $1,386.61 | |
15053-E03 | Glacier White | $1,454.01 | |
15053-703 | Black | $1,321.82 |
Product Description
Designed specifically for rack-mount servers, the QuadraRack® Server Frame offers the strength and stability of a cabinet, but in an open mounting system. Providing easy access for simplified installation and cabling, the QuadraRack Server Frame offers unrestricted airflow for improved cooling and heat dissipation.
Key Features and Benefits
- 7' (2.1 m) Height
- 19" EIA width
- Manufactured from aluminum and steel
- Available in power coat color finishes: Gray, Computer Beige, Black or Glacier White
- Square-punched mounting holes adapt with cage nuts to match equipment mounting requirements
- Frame depth is 29" (740 mm) with overall depth of 41" (1040 mm) fro edge-to-edge of base angles
- Load Rating: 1000 lb (453.6 kg) - weight must be evenly distributed, and rack must be properly secured to the floor