13915-703
Velocity® Double-Sided Vertical Cable Manager
Velocity Double-Sided Vertical Cable Managers; for 7'H (2.1 m) 45U Racks; 80.5"H (2045 mm) x 12"W (305 mm) x 17.8" (446); Black
$820.59
Use With:
45U Rack
Width:
12" (305 mm)
Height:
80.5" (2045 mm)
Contact a sales rep
Helpful Downloads & Links
Description

Velocity® Double-Sided Vertical Cable Manager Overview

Velocity® Cable Management is an economical cable management solution for everyday use in telecommunication rooms, equipment rooms and lab spaces. Perfect for creating a complete vertical pathway for premise cabling and patch cords on CPI Rack Systems.

Key Features and Benefits
  • Tool-less snap together assembly is simple and quick
  • Compact packaging saves on shipping, uses minimal storage space and makes carrying it a one-person job
  • Large cross-section provides abundant space for cables
  • Openings on side of manager align with rack-mount units
  • T-shaped cable guides organize cables by rack-mount unit
  • Snap-on covers secure and protect cable (included)
  • Optional Cable Spool Kit, Cable Ring Kit and Cable Lashing Bar provide additional cable management
  • Velocity Vertical Manager is available in three heights, four depths
  • Patented
View Product Documentation