
Motive Double-Sided Vertical Cable Manager
Motive Double-Sided Vertical Cable Manager

Shopping List
Loading...
Loading... 32621-701
Motive Double-Sided Vertical Cable Manager; 72"H (1829 mm) x 8"W (200 mm) x 23.6"D (600 mm); Black with Black Fingers
MSRP $1,532.16
Use With | 38U Rack |
Width | 8" (200 mm) |
Height | 72" (1829 mm) |
Color | Black |
Product Description
Motive® Vertical Cable Manager is a highly configurable and advanced cable management solution that provides unlimited adjustment anywhere within the cable manager, optimizing use of interior space.
Key Features and Benefits
- Frame has an extruded aluminum profile with an integral central track
- Large radii are designed into many of the frame elements to protect and support cables as they enter and exit the manager
- Touch points are highlighted in blue for easy identification and quick adjustment
- Dual-hinged door opens to the right or left and offers push-to-close convenience
- Hook feature on inside of front door provides a dedicated, secure location to hang a test meter
- Available in a wide variety of heights, widths and configurations
- Ships fully assembled
- Black/ White fingers
Product Includes:
- Black/ White fingers
- Left and right side assemblies with T-shaped cable guides that align with rack-mount unit (U) spaces on rack
- Dual-hinged front door and rear door assemblies (pre-installed)
- Central track assembly
- 4 Accessory Rods
- 4 Rotating Management Fingers (Not included in 6"W (150 mm) and 8"W (200 mm) managers)
- 12 Cable Bundle Swivels
- 4 Half Spools (Not included in 6"W (150 mm) and 8"W (200 mm)
- Installation hardware included