Shopping List
Loading...
Loading... 40094-503
MCS - EFX Master Cabling Section Extended Fingers; 7'H (2.1 m) x 12"W (300 mm) x 10.62"D (269.7 mm); Clear
MSRP $1,407.29
Use With | 45U Rack |
Width | 12" (300 mm) |
Height | 7' (2.1 m) |
Color | Clear |
MCS - EFX Master Cabling Section Extended Fingers; 7'H (2.1 m) x 12"W (300 mm) x 10.62"D (269.7 mm); Clear
Use With | 45U Rack |
Width | 12" (300 mm) |
Height | 7' (2.1 m) |
Color | Clear |