Shopping List
Loading...
Loading...

CCS-EFX Combination Cabling Section with Extended Fingers

18 Options
Customize Your Product
Use With
Width
Height
Explore Sizes & Options
Filter
Product No. Add to List Add
40098-705
48U Rack
6" (150 mm)
7.5' (2.3 m)
Black
$1,040.93
40098-715
51U Rack
6" (150 mm)
8' (2.4 m)
Black
$1,129.33
40098-703
45U Rack
6" (150 mm)
7' (2.1 m)
Black
$982.01
40098-E03
45U Rack
6" (150 mm)
7' (2.1 m)
Glacier White
$1,080.18
40098-E15
51U Rack
6" (150 mm)
8' (2.4 m)
Glacier White
$1,242.24
40098-E05
48U Rack
6" (150 mm)
7.5' (2.3 m)
Glacier White
$1,144.98
40099-705
48U Rack
10" (250 mm)
7.5' (2.3 m)
Black
$1,269.53
40099-703
45U Rack
10" (250 mm)
7' (2.1 m)
Black
$1,197.62
40099-E03
45U Rack
10" (250 mm)
7' (2.1 m)
Glacier White
$1,317.38
40099-715
51U Rack
10" (250 mm)
8' (2.4 m)
Black
$1,377.31
40099-E15
51U Rack
10" (250 mm)
8' (2.4 m)
Glacier White
$1,515.04
40100-703
45U Rack
12" (300 mm)
7' (2.1 m)
Black
$1,374.01
40100-705
48U Rack
12" (300 mm)
7.5' (2.3 m)
Black
$1,456.48
40100-715
51U Rack
12" (300 mm)
8' (2.4 m)
Black
$1,580.08
40100-E03
45U Rack
12" (300 mm)
7' (2.1 m)
Glacier White
$1,511.37
40100-E05
48U Rack
12" (300 mm)
7.5' (2.3 m)
Glacier White
$1,602.06
40100-E15
51U Rack
12" (300 mm)
8' (2.4 m)
Glacier White
$1,738.13
40099-E05
48U Rack
10" (250 mm)
7.5' (2.3 m)
Glacier White
$1,396.43
Product Description

The CCS-EFX is manufactured from a combination of strong, lightweight aluminum sheet and plenum-rated composite materials for maximum strength at minimal weight. CCS-EFX is packaged in a single carton for easy handling and includes installation hardware.

Key Features and Benefits
  • Cable openings on the front are sized to fit 48 patch cords, twice the capacity of the CCS; openings have rounded edges to protect cable and will not deform or break
  • Cable openings on front of CCS-EFX align with rack-mount unit on rack, allowing cables to exit by rack-mount unit
  • The front door hinges open to the right or left and locks in the closed position to protect cables
  • Open cabling section on the rear of CCS-EFX allows large premise cable bundles to exit the manager into the rack-mount space. Spin closure latches secure cables
  • Attach to 3”D (80 mm) Standard Racks, Universal Racks or QuadraRack
  • Mounting hardware and doors are included