Shopping List
Loading...
Loading... 30163-E15
CCS Combination Cabling Section; 8'H (2.4 m) x 10"W (250 mm) x 12.24"D (311 mm); 3"D (80 mm) Racks; Glacier White
MSRP $1,144.88
Use With | 51U Rack |
Width | 10" (250 mm) |
Height | 8' (2.4 m) |
Size | |
Color | Glacier White |
Depth | 12.24" (311 mm) |