Shopping List
Loading...
Loading... 30162-E03
CCS Combination Cabling Section; 7'H (2.1 m) x 6"W (150 mm) x 12.24"D (311 mm); 3"D (80 mm) Racks; Glacier White
MSRP $863.38
Use With | 45U Rack |
Width | 6" (150 mm) |
Height | 7' (2 m) |
Size | |
Color | Glacier White |
Depth | 12.24" (311 mm) |