Shopping List
Loading...
Loading... 30161-E01
CCS Combination Cabling Section; 6'H (1.8 m) x 3.65"W (92.7 mm) x 12.24"D (311 mm); 3"D (80 mm) Racks; Glacier White
MSRP $752.98
Use With | 38U Rack |
Width | 3.65" (92.7 mm) |
Height | 6' (1.8 m) |
Size | |
Color | Glacier White |
Depth | 12.24" (311 mm) |