Shopping List
Loading...
Loading... 30161-705
CCS Combination Cabling Section; 7.6'H (2.3 m) x 3.65"W (92.7 mm) x 12.24"D (311 mm); 3"D (80 mm) Racks; Black
MSRP $747.98
Use With | 48U Rack |
Width | 3.65" (92.7 mm) |
Height | 7.5' (2.3 m) |
Size | |
Color | Black |
Depth | 12.24" (311 mm) |