Shopping List
Loading...
Loading...
Shopping List
Loading...
Loading...

30130-723

Universal Horizontal Cable Manager; 2 RMU; 23"W (584.2 mm); 5.14"D (130.6 mm); Single-Sided; Black

MSRP $107.37
Width23" (584.2 mm)
Height3.47" (88.1 mm)
ColorBlack
Depth5.14" (130.6 mm)
Product Description

Creates an attractive horizontal pathway using coax, copper and fiber optic cables. After routing the cables or cords, simply snap-on the cover for a clean, professional appearance.

Key Features and Benefits
  • Extra-wide and contoured cable guide fingers, spaced 1.75” (44.5 mm) apart, separate and organize patch cords for quick and easy moves, adds and changes
  • Cable guides are offset to ensure proper bending radii of patch cables, even hooded patch cables
  • Patented fingers meet the requirements of UL 94V-0 flammability rating
  • Snap-on covers are easy to use and open 180° up or down with adjacent installation
  • Covers and panel have a black powder-coat textured finish, reducing fingerprints and smudges